(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Aluminum Extrusion Hinge AHC

Aluminum Extrusion Hinge AHC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

 
Part Number
AHC-4060-4-L
AHC-4060-4-R
AHC-6090-6-L
AHC-6090-6-R
AHC-80120-8-L
AHC-80120-8-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load
(N)
Opening Direction Length
(mm)
Width
(mm)
Compatible Extrusion Selection

₹ 1,579.15

1 Piece(s) 5 Day(s) or more 10100 (When 2 is Used)For Left Opening6056M4 Shape

₹ 1,579.15

1 Piece(s) 5 Day(s) or more 10100 (When 2 is Used)Right Opening Used6056M4 Shape

₹ 1,647.64

1 Piece(s) 5 Day(s) or more 10150 (When 2 is Used)For Left Opening9076M6 Shape

₹ 1,647.64

1 Piece(s) 5 Day(s) or more 10150 (When 2 is Used)Right Opening Used9076M6 Shape

₹ 1,888.22

1 Piece(s) 5 Day(s) or more 10150 (When 2 is Used)For Left Opening12096M8 Shape

₹ 1,888.22

1 Piece(s) 5 Day(s) or more 10150 (When 2 is Used)Right Opening Used12096M8 Shape

Loading...

  1. 1

Basic Information

Type Detachable Hinges Body Material A6N01S-T5 Surface Treatment Alumite Treatment, Clear Coating
Main Body Color Silver Package deal Single Unit (No Square Nut and Nut Holder and Fastening Bolts)