(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Panel Mount

Panel Mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,867₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Structural element of factory automation equipment. [Materials]ABS resin "ABS" + elastomer "TPE," ABS resin [ABS]

 
Part Number
PHLS-06-T3
PHLS-06-T5
PHLW-06-T3
PHLW-06-T5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Applicable plate thickness
(mm)

₹ 2,866.65

1 Piece(s) 7 Day(s) or more 10PHLS Type3

₹ 2,866.65

1 Piece(s) 7 Day(s) or more 10PHLS Type5

₹ 2,866.65

1 Piece(s) 7 Day(s) or more 10PHLW Type3

₹ 2,866.65

1 Piece(s) 7 Day(s) or more 10PHLW Type5

Loading...

  1. 1

Basic Information

Type Panel Groove Clamp Material Resin Compatible Extrusion Selection M6 Shape
Body Material ABS Resin [ABS] + Elastomer [TPE] ABS Resin [ABS] Standard Length(mm) 2000 Color Gray Natural