(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Roller Pin (Concentric) (RLP-SWA)

Roller Pin (Concentric) (RLP-SWA)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      786₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Concentric roller pin dedicated to GRL-SWA-Y with a. weight of 31 to 89 g.

 
Part Number
RLP10SWA
RLP12SWA
RLP15SWA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(φ)
L
(mm)
Nominal of Thread M

₹ 785.65

1 Piece(s) 5 Day(s) or more 101014.3M6×1

₹ 828.51

1 Piece(s) 7 Day(s) or more 101215.9M8×1.25

₹ 914.24

1 Piece(s) 7 Day(s) or more 101515.9M10×1.5

Loading...

  1. 1

Basic Information

Material S45C