(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Set Base Composite Type

Set Base Composite Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,212₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Set base with easy positioning and adjustment.
· Parallel type with 2 bolts for position adjustment and securing.
· Special thread not required

 
Part Number
BCA04N12S
BCA04N12Z
BCA05N13S
BCA05N13Z
BCA06N14S
BCA06N14Z
BCA08N16Z
BCA10N20Z
BCB04N06S
BCB04N06Z
BCB05N07S
BCB05N07Z
BCB06N07S
BCB06N07Z
BCB08N09Z
BCB10N11Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Adjusting Bolt Size Length L
(mm)
Height H
(mm)
Thickness
(mm)
Mounting Screw Size

₹ 1,616.82

1 Piece(s) 8 Day(s) or more 10SUS304NoM422236M3

₹ 1,212.33

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM422236M3

₹ 1,626.20

1 Piece(s) 8 Day(s) or more 10SUS304NoM525259M4

₹ 1,229.75

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM525259M4

₹ 1,892.75

1 Piece(s) 8 Day(s) or more 10SUS304NoM632289M5

₹ 1,378.42

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM632289M5

₹ 1,571.29

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM8383212M6

₹ 1,910.15

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM10444016M8

₹ 1,681.11

1 Piece(s) 8 Day(s) or more 10SUS304NoM4351313M3

₹ 1,275.27

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM4351313M3

₹ 1,726.65

1 Piece(s) 8 Day(s) or more 10SUS304NoM5441414M4

₹ 1,295.36

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM5441414M4

₹ 1,947.65

1 Piece(s) 8 Day(s) or more 10SUS304NoM6531515M5

₹ 1,457.44

1 Piece(s) 5 Day(s) or more 10SS400Black oxide finishM6531515M5

₹ 1,671.75

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM8651818M6

₹ 1,965.07

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishM10752222M8

Loading...

  1. 1