(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Thick 2-Sided Removable Flag Hinge for Heavy Weights B-1026

Stainless Steel Thick 2-Sided Removable Flag Hinge for Heavy Weights B-1026
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel and has excellent corrosion resistance.
·The leaves can be removed from the shaft, both upward and downward, making it easy to install.
· Left and right dual use type.
[Applications]
·For large tide-prevention doors, harbor facilities, large ships, and petroleum complexes.

 
Part Number
B-1026-0
B-1026-1
B-1026-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Product Code

₹ 8,942.15

1 Piece(s) 5 Day(s) or more 20011927

₹ 6,954.49

1 Piece(s) 5 Day(s) or more 15411928

₹ 5,410.16

1 Piece(s) 5 Day(s) or more 11411929

Loading...

  1. 1

Basic Information

Width W(mm) 164 Material Stainless Steel Plate (SUS304) Main Body Type Detachable Hinges
Detachable, Flag Hinge Type Flag type Surface Finish Hair line finish Reversed Left/Right Combination Type
Plate Thickness t(mm) 9 Shaft Diameter φD(mm) 16 Mounting Hole No