(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made from stainless steel for superior corrosion resistance.
B-1003-2-R external appearance
B-1003 dimensional drawing
Product No. | Materials | Remarks |
---|---|---|
B-1003-0 | SUS | Left and right type |
B-1003-1-L | Left type | |
B-1003-1-R | Right type | |
B-1003-2-L | Left type | |
B-1003-2-R | Right type | |
B-1003-3-L | Left type | |
B-1003-3-R | Right type | |
B-1003-4-L | Left type | |
B-1003-4-R | Right type | |
B-1003-5-L | Left type | |
B-1003-5-R | Right type | |
B-1003-6-L | Left type | |
B-1003-6-R | Right type |
Product No. | L1 | L2 | L3 | L4 | W | t | øD1 | (øD2) | Reference Door Mass When Using 2 pcs Vertically (kg) Door Mass When Using Two pcs Vertically (Reference) | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SUS | SUS | SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | ||||||
B-1003-0 | 204 | 100 | 4 | 160 | 6 | 6 | 16 | 29 | 29 | 100 | 1,625 | 1,625 | ||
B-1003-1 | 151 | 74 | 3 | 3 | 116 | 4 | 4.5 | 11 | 20 | 21 | 75 | 580 | 630 | |
B-1003-2 | 123 | 60 | 3 | 3 | 116 | 4 | 4.5 | 11 | 20 | 21 | 60 | 480 | 510 | |
B-1003-3 | 103 | 50 | 3 | 3 | 116 | 4 | 4.5 | 11 | 20 | 21 | 50 | 405 | 425 | |
B-1003-4 | 78 | 38 | 2 | 2 | 88 | 3 | 3.2 | 9 | 16 | 16 | 30 | 185 | 190 | |
B-1003-5 | 66 | 32 | 2 | 2 | 88 | 3 | 3.2 | 9 | 16 | 16 | 25 | 155 | 160 | |
B-1003-6 | 52 | 25 | 2 | 2 | 70 | 3 | 3.2 | 9 | 16 | 16 | 20 | 110 | 115 |
Part Number |
---|
B-1003-0 |
B-1003-1-L |
B-1003-1-R |
B-1003-2-L |
B-1003-2-R |
B-1003-3-L |
B-1003-3-R |
B-1003-4-L |
B-1003-4-R |
B-1003-5-L |
B-1003-5-R |
B-1003-6-L |
B-1003-6-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Reversed | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
₹ 7,838.49 | 1 Piece(s) | 5 Day(s) or more | 204 | 160 | Left/Right Combination Type | 6 | 16 | 10556 | ||
₹ 2,209.02 | 1 Piece(s) | 5 Day(s) or more | 151 | 116 | Left Type | 4 | 11 | 10557 | ||
₹ 2,209.02 | 1 Piece(s) | 5 Day(s) or more | 151 | 116 | Right Type | 4 | 11 | 13309 | ||
₹ 1,988.02 | 1 Piece(s) | 5 Day(s) or more | 123 | 116 | Left Type | 4 | 11 | 10558 | ||
₹ 1,988.02 | 1 Piece(s) | 5 Day(s) or more | 123 | 116 | Right Type | 4 | 11 | 13310 | ||
₹ 1,768.35 | 1 Piece(s) | 5 Day(s) or more | 103 | 116 | Left Type | 4 | 11 | 10559 | ||
₹ 1,768.35 | 1 Piece(s) | 5 Day(s) or more | 103 | 116 | Right Type | 4 | 11 | 13311 | ||
₹ 940.60 | 1 Piece(s) | 5 Day(s) or more | 78 | 88 | Left Type | 3 | 9 | 10560 | ||
₹ 940.60 | 1 Piece(s) | 5 Day(s) or more | 78 | 88 | Right Type | 3 | 9 | 13312 | ||
₹ 844.16 | 1 Piece(s) | 5 Day(s) or more | 66 | 88 | Left Type | 3 | 9 | 10561 | ||
₹ 844.16 | 1 Piece(s) | 5 Day(s) or more | 66 | 88 | Right Type | 3 | 9 | 13313 | ||
₹ 774.53 | 1 Piece(s) | 5 Day(s) or more | 52 | 70 | Left Type | 3 | 9 | 10562 | ||
₹ 774.53 | 1 Piece(s) | 5 Day(s) or more | 52 | 70 | Right Type | 3 | 9 | 13314 |
Loading...
Material | Stainless Steel Plate (SUS304) | Main Body Type | Detachable Hinges | Detachable, Flag Hinge Type | Flag type |
---|---|---|---|---|---|
Surface Finish | Hair line finish | Mounting Hole | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy