(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel 3-Tube Flag Hinge B-1527-B

Stainless Steel 3-Tube Flag Hinge B-1527-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It can be bent and used according to the structure and application of the board.

 
Part Number
B-1527-B-2
B-1527-B-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 1,133.47

1 Piece(s) 5 Day(s) or more 1085100612986

₹ 1,195.09

1 Piece(s) 5 Day(s) or more 1010080812987

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate (SUS304) Main Body Type Detachable Hinges Detachable, Flag Hinge Type Tensile Form
Surface Finish Fabric Reversed Left/Right Combination Type Plate Thickness t(mm) 3
Mounting Hole No