(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Disc Spring for Light Loads (JIS Standard) Made by Iwata Denko【1-500 Pieces Per Package】

Steel Disc Spring for Light Loads (JIS Standard) Made by Iwata Denko
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel Disc Spring for Light Loads (JIS Standard) Made by Iwata Denko
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 565
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 51
● Free State Height Minimum/Maximum (mm.) : 0.55 and 6.3 (depend on product code)
● Material : Spring Steel
[Application]
Disc springs for light load are utilized for machine tools, press machines and hinges.

Part Number
JIS L-10
JIS L-16
JISL-8
JISL-12.5
JISL-14
JISL-18
JISL-20
JISL-22.5
JISL-25
JISL-28
JISL-31.5
JISL-35.5
JISL-40
JISL-50
JISL-56
JISL-63
JISL-71
JISL-80
JISL-90
JISL-100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Free Height Ho
(mm)
Plate Thickness t
(mm)
Total deflection amount
(mm)
Sales Unit

₹ 48.25

1 Piece(s) 6 Day(s) or more 10105.20.70.40.3Box / Package

₹ 61.60

1 Piece(s) 8 Day(s) or more 10168.21.050.60.45Box / Package

₹ 312.00

1 Piece(s) Available 7 Day(s) or more 1084.20.550.30.25Box / Package

₹ 317.00

1 Piece(s) Available 7 Day(s) or more 1012.56.20.850.50.35Box / Package

₹ 325.00

1 Piece(s) Available 7 Day(s) or more 10147.20.90.50.4Box / Package

₹ 67.53

1 Piece(s) 7 Day(s) or more 10189.21.20.70.5Box / Package

₹ 67.20

1 Piece(s) 6 Day(s) or more 102010.21.350.80.55Box / Package

₹ 334.00

1 Piece(s) Available 7 Day(s) or more 1022.511.21.450.80.65Box / Package

₹ 91.20

1 Piece(s) 6 Day(s) or more 102512.21.60.90.7Box / Package

₹ 344.00

1 Piece(s) Available 7 Day(s) or more 102814.21.810.8Box / Package

₹ 403.20

1 Piece(s) 7 Day(s) or more 1031.516.32.151.250.9Bulk (Purchasing from 1 pc.)

₹ 161,600.00

1 Pack(s)

500 Pieces Per Package

7 Day(s) or more 1035.518.32.251.251Box / Package

₹ 674.00

1 Piece(s) Available 7 Day(s) or more 104020.42.751.61.15Box / Package

₹ 754.00

1 Piece(s) Available 7 Day(s) or more 105025.43.421.4Box / Package

₹ 789.00

1 Piece(s) Available 7 Day(s) or more 1056528.53.621.6Box / Package

₹ 875.20

1 Piece(s) 7 Day(s) or more 1063314.252.51.75Bulk (Purchasing from 1 pc.)

₹ 1,428.80

1 Piece(s) 7 Day(s) or more 1071364.52.52Box / Package

₹ 659,294.12

1 Pack(s)

20 Pieces Per Package

7 Day(s) or more 1080415.332.3Box / Package

₹ 17,267.20

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more 10904663.52.5Box / Package

₹ 26,168.00

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more 10100516.33.52.8Box / Package

Loading...

  1. 1

Basic Information

Applied Load Used for Light load Material Spring Steel