(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dial handwheel MDHW-N

Dial handwheel MDHW-N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,595₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·This is a handle wheel for dial indicators. [Materials]·It is made of aluminum AC2B.

 
Part Number
MDHW-250-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 7,595.45

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type_2 Dial indicator Dial Indicator Type_2 Handle type Main Body Material Aluminum AC2B
Main Body Surface Treatment Silver hammer painting Outer Diameter D(mm) 250

Please check the type/dimensions/specifications of the part MDHW-250-N in the Dial handwheel MDHW-N series.