(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dial Round Knob MDRK

Dial Round Knob MDRK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,968₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a knob for dial indicators. [Materials]·It is made of aluminum AC2B.

 
Part Number
MDRK-65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,968.25

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type_2 Dial indicator Dial Indicator Type_2 Knob Type Main Body Material Aluminum AC2B
Main Body Surface Treatment Silver hammer painting Outer Diameter D(mm) 65 Rotation Ratio 1/12,1/25

Please check the type/dimensions/specifications of the part MDRK-65 in the Dial Round Knob MDRK series.