(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

#600 Cylindrical Rod (36M)

#600 Cylindrical Rod (36M)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The diameter/length are roughly drawn dimensions. For use as lubrication.

Part Number
36M-16
36M-21
36M-26
36M-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(φ)

₹ 3,114.31

1 Piece(s) 5 Day(s) or more 1016

₹ 4,715.78

1 Piece(s) 5 Day(s) or more 1021

₹ 6,996.56

1 Piece(s) 5 Day(s) or more 1026

₹ 9,475.85

1 Piece(s) 5 Day(s) or more 1031

Loading...

  1. 1

Basic Information

Shape Round bar Material Metal system Operating Temperature Range(°C) -40::150
Metal Material Abrasion-resistant copper alloy Length L(mm) 202