(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chain Bolt, Long Hex Nut (LHN1)

Chain Bolt, Long Hex Nut (LHN1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Long type hex nut. [Main Body Specifications]·S45C, black oxide coating, HRC33 to 39

Part Number
LHN1-25
LHN1-35
LHN1-40
LHN1-50
LHN1-60
LHN1-80
LHN1-100
LHN1-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Diameter M

₹ 445.20

1 Piece(s) 5 Day(s) or more 10M 5×0.8

₹ 473.69

1 Piece(s) 7 Day(s) or more 10M 6×1

₹ 630.85

1 Piece(s) 7 Day(s) or more 10M8×1.25

₹ 855.44

1 Piece(s) 5 Day(s) or more 10M10×1.5

₹ 1,235.45

1 Piece(s) 5 Day(s) or more 10M12×1.75

₹ 2,074.18

1 Piece(s) 5 Day(s) or more 10M16×2

₹ 2,837.42

1 Piece(s) 5 Day(s) or more 10M20×2.5

₹ 5,446.78

1 Piece(s) 5 Day(s) or more 10M24×3

Loading...

  1. 1

Basic Information

Type Chain Bolt