(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rolled Ball Screw, No Preloading Type (Single Nut) BTK

Rolled Ball Screw, No Preloading Type (Single Nut) BTK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,074₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·This is a compact type with a round outer diameter in which the return pipe is embedded in the ball screw nut, and the flange is flattened at two locations to keep the center height low.

Part Number
BTK1208V-2.6ZZNUT
BTK1405V-2.6ZZNUT
BTK2005V-2.6ZZNUT
BTK2010V-2.6ZZNUT
BTK2505V-2.6ZZNUT
BTK2806V-2.6ZZNUT
BTK2806V-5.3ZZNUT
BTK3210V-2.6ZZNUT
BTK3210V-5.3ZZNUT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Shaft O.D. d
(Ø)
Lead
(mm)
Axial gap Number of Load Circuits
(Num. of Rows) x (Num. of Turns)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

₹ 14,960.31

1 Piece(s) 22 Day(s) or more 101280.051×2.6538006800

₹ 14,073.63

1 Piece(s) 5 Day(s) or more 101450.11×2.65500011400

₹ 15,108.98

1 Piece(s) 5 Day(s) or more 102050.11×2.65600016500

₹ 18,507.02

1 Piece(s) 5 Day(s) or more 1020100.11×2.651060025100

₹ 16,583.65

1 Piece(s) 5 Day(s) or more 102550.11×2.65670020800

₹ 18,062.34

1 Piece(s) 22 Day(s) or more -2860.11×2.65700023400

₹ 19,452.63

1 Piece(s) 5 Day(s) or more 102860.12×2.651280046800

₹ 24,270.43

1 Piece(s) 22 Day(s) or more -3210[0.2 or Less (Rolled)] 0.141×2.651980053800

₹ 26,899.66

1 Piece(s) 5 Day(s) or more 103210[0.2 or Less (Rolled)] 0.142×2.6536000107500

Loading...

  1. 1

Basic Information

Types Rolled Features Standard Flange Shape Round-shaped, 2 Set Screw Flats
Preload No Conditions of Use Standard / Dust Proofing Nut Shape Single
Circuit System Return Pipe Type Screw Type Single nut Dust-proof Seal Type Brush seal