(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

#300 Cylindrical Rod (30M)

#300 Cylindrical Rod (30M)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      718₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent oil film retention and superior abrasion/seize resistance can greatly reduce the number of times lubrication is necessary.

[Features]
· Choose your part number according to the appropriate diameter.
· The diameter/length are roughly drawn dimensions.
· Ensure that oil is added after machining and before use

Part Number
30M-15
30M-21
30M-23
30M-25
30M-27
30M-31
30M-33
30M-35
30M-37
30M-40
30M-43
30M-45
30M-47
30M-50
30M-55
30M-60
30M-65
30M-70
30M-80
30M-90
30M-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter D
(φ)
Length L
(mm)

₹ 717.73

1 Piece(s) 5 Day(s) or more -15150

₹ 1,276.67

1 Piece(s) 5 Day(s) or more -21200

₹ 1,404.49

1 Piece(s) 5 Day(s) or more 1023200

₹ 1,673.13

1 Piece(s) 5 Day(s) or more -25200

₹ 1,813.22

1 Piece(s) 8 Day(s) or more -27200

₹ 2,557.64

1 Piece(s) 5 Day(s) or more 1031200

₹ 2,695.02

1 Piece(s) 8 Day(s) or more -33200

₹ 2,879.15

1 Piece(s) 5 Day(s) or more -35200

₹ 3,235.20

1 Piece(s) 8 Day(s) or more 1037200

₹ 3,658.91

1 Piece(s) 8 Day(s) or more 1040200

₹ 4,172.95

1 Piece(s) 5 Day(s) or more -43200

₹ 4,423.71

1 Piece(s) 5 Day(s) or more -45200

₹ 4,891.85

1 Piece(s) 5 Day(s) or more 1047200

₹ 5,402.78

1 Piece(s) 5 Day(s) or more -50200

₹ 6,600.96

1 Piece(s) 5 Day(s) or more -55200

₹ 7,616.04

1 Piece(s) 5 Day(s) or more -60200

₹ 9,042.20

1 Piece(s) 5 Day(s) or more -65200

₹ 10,521.11

1 Piece(s) 5 Day(s) or more -70200

₹ 15,240.71

1 Piece(s) 19 Day(s) or more -80250

₹ 18,966.22

1 Piece(s) 19 Day(s) or more -90250

₹ 22,628.80

1 Piece(s) 19 Day(s) or more -100250

Loading...

  1. 1

Basic Information

Shape Round bar Material Metal system Operating Temperature Range(°C) -40::100
Metal Material Oil containing growth cast iron