(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Optional Parts (Stopper Nut) OP-020TB

Optional Parts (Stopper Nut) OP-020TB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product prevents bottoming (resistance generating when the stroke end is mechanically impacted) from directly acting on the end of the damper. Be sure to use it when there is no external stopper.

[Features]
· Adjust to stop 1 mm before the stroke end, and fix firmly with the main body nut.

Part Number
OP-020TB-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,089.55

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 58
Cap Available Diameter of Screw with External Damper Shape(mm) M30 Damper Stroke(mm) 35

Please check the type/dimensions/specifications of the part OP-020TB-C in the Optional Parts (Stopper Nut) OP-020TB series.