(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Disc Spring (Heavy Load)【1-100 Pieces Per Package】

Disc Spring (Heavy Load)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Disc Spring (Heavy Load)
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 180
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 92
● Free State Height Minimum/Maximum (mm.) : 0.6 and 14 (depend on product code)
● Material : SUS304-CSP and Spring Steel
[Application]
Disc springs for heavy load are utilized in bolted joints to maintain the desired preload force.

 
Part Number
122020122001
122020122002
122020122003
122020122004
122020122005
122020122006
122020122007
122020122008
122020122009
122020122010
122020122011
122020122012
122020122013
122020122014
122020122016
122020122017
122020122018
122020122019
122020122020
122020122021
122020122022
122020122023
122020122024
122020122026
122700322001
122700322002
122700322003
122700322004
122700322005
122700322006
122700322007
122700322008
122700322009
122700322010
122700322011
122700322012
122700322013
122700322014
122700322016
122700322018
122700322019
122700322022
122700322023
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial O.D. D
(Ø)
I.D. d
(Ø)
Height t + h
(mm)
Spring Force P
(N)
Plate Thickness t
(mm)
Height h
(mm)
Surface Treatment Hardness Nominal JIS Nominal No.

₹ 8.00

1 Piece(s) 5 Day(s) or more 10SUS304-CSP84.20.6186.20.40.2Gloss finishingHRC37~4681

₹ 8.11

1 Piece(s) 5 Day(s) or more 10SUS304-CSP105.20.752940.50.25Gloss finishingHRC37~46102

₹ 9.20

1 Piece(s) 5 Day(s) or more 10SUS304-CSP12.56.215880.70.3Gloss finishingHRC37~4612.53

₹ 10.65

1 Piece(s) 5 Day(s) or more 10SUS304-CSP147.21.1715.40.80.3Gloss finishingHRC37~46144

₹ 12.40

1 Piece(s) 5 Day(s) or more 10SUS304-CSP168.21.259310.90.35Gloss finishingHRC37~46165

₹ 14.75

1 Piece(s) 5 Day(s) or more 10SUS304-CSP189.21.41146.610.4Gloss finishingHRC37~46186

₹ 17.09

1 Piece(s) 5 Day(s) or more 10SUS304-CSP2010.21.5513721.10.45Gloss finishingHRC37~46207

₹ 21.24

1 Piece(s) 5 Day(s) or more 10SUS304-CSP22.511.21.751734.61.250.5Gloss finishingHRC37~4622.58

₹ 27.62

1 Piece(s) 5 Day(s) or more 10SUS304-CSP2512.22.052626.41.50.55Gloss finishingHRC37~46259

₹ 33.36

1 Piece(s) 5 Day(s) or more 10SUS304-CSP2814.22.152557.81.50.65Gloss finishingHRC37~462810

₹ 46.44

1 Piece(s) 5 Day(s) or more 10SUS304-CSP31.516.32.453488.81.750.7Gloss finishingHRC37~4631.511

₹ 67.20

1 Piece(s) 5 Day(s) or more 10SUS304-CSP35.518.32.84674.620.8Gloss finishingHRC37~4635.512

₹ 105.60

1 Piece(s) 5 Day(s) or more 10SUS304-CSP4020.43.155850.62.250.9Gloss finishingHRC37~464013

₹ 151.20

1 Piece(s) 5 Day(s) or more 10SUS304-CSP4522.43.56928.62.51Gloss finishingHRC37~464514

₹ 25,543.02

1 Pack(s)

100 Pieces Per Package

13 Day(s) or more 10SUS304-CSP5628.54.310231.231.3Gloss finishingHRC37~465616

₹ 40,313.78

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP63314.913494.63.51.4Gloss finishingHRC37~466317

₹ 60,330.53

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP71365.618482.841.6Gloss finishingHRC37~467118

₹ 97,881.16

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP80416.730213.451.7Gloss finishingHRC37~468019

₹ 138,720.00

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP9046728253.452Gloss finishingHRC37~469020

₹ 310,400.00

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP100518.243178.862.2Gloss finishingHRC37~4610021

₹ 380,800.00

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP112578.539356.862.5Gloss finishingHRC37~4611222

₹ 604,800.00

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP1256410.67732282.6Gloss finishingHRC37~4612523

₹ 1,490,281.18

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP1407211.276763.483.2Gloss finishingHRC37~4614024

₹ 2,538,436.65

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10SUS304-CSP1809214112984.2104Gloss finishingHRC37~4618026

₹ 8.00

1 Piece(s) 5 Day(s) or more 10Spring Steel84.20.6205.90.40.2Temper colorHRC43~5081

₹ 8.00

1 Piece(s) 5 Day(s) or more 10Spring Steel105.20.75323.60.50.25Temper colorHRC43~50102

₹ 8.80

1 Piece(s) 5 Day(s) or more 10Spring Steel12.56.21657.10.70.3Temper colorHRC43~5012.53

₹ 8.84

1 Piece(s) 5 Day(s) or more 10Spring Steel147.21.1794.30.80.3Temper colorHRC43~50144

₹ 11.20

1 Piece(s) 5 Day(s) or more 10Spring Steel168.21.251029.70.90.35Temper colorHRC43~50165

₹ 12.80

1 Piece(s) 5 Day(s) or more 10Spring Steel189.21.41274.910.4Temper colorHRC43~50186

₹ 18.40

1 Piece(s) 5 Day(s) or more 10Spring Steel2010.21.5515201.10.45Temper colorHRC43~50207

₹ 24.00

1 Piece(s) 5 Day(s) or more 10Spring Steel22.511.21.751931.91.250.5Temper colorHRC43~5022.58

₹ 30.40

1 Piece(s) 5 Day(s) or more 10Spring Steel2512.22.052922.41.50.55Temper colorHRC43~50259

₹ 37.60

1 Piece(s) 5 Day(s) or more 10Spring Steel2814.22.152843.91.50.65Temper colorHRC43~502810

₹ 48.80

1 Piece(s) 5 Day(s) or more 10Spring Steel31.516.32.453873.61.750.7Temper colorHRC43~5031.511

₹ 68.00

1 Piece(s) 5 Day(s) or more 10Spring Steel35.518.32.85197.520.8Temper colorHRC43~5035.512

₹ 94.40

1 Piece(s) 5 Day(s) or more 10Spring Steel4020.43.156501.82.250.9Temper colorHRC43~504013

₹ 125.60

1 Piece(s) 5 Day(s) or more 10Spring Steel4522.43.57698.22.51Temper colorHRC43~504514

₹ 15,472.11

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10Spring Steel5628.54.31137631.3Temper colorHRC43~505616

₹ 26,688.00

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 10Spring Steel71365.62054541.6Temper colorHRC43~507118

₹ 52,629.93

1 Pack(s)

100 Pieces Per Package

80 Day(s) or more 10Spring Steel80416.73358851.7Temper colorHRC43~508019

₹ 595,978.45

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10Spring Steel112578.54375762.5Temper colorHRC43~5011222

₹ 915,200.00

1 Pack(s)

100 Pieces Per Package

9 Day(s) or more 10Spring Steel1256410.68597582.6Temper colorHRC43~5012523

Loading...

  1. 1

Basic Information

Load For Heavy Load Used Deflection 0.75h (mm)