(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Affordable, stable speed regulation, super strong sealing.
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | M | L1 | L2 | L3 | S | CH |
4 | M5 | M5 | 14.2 | 34.5 | 28 | 7.5 | 10 | 8 |
1 | R1/8 | 14.2 | 34.5 | 28 | 7.5 | 10 | 12 | |
2 | R1/4 | 14.2 | 43 | 28 | 9.5 | 10 | 15 | |
6 | M5 | M5 | 15.2 | 34.5 | 28 | 7.5 | 12 | 8 |
1 | R1/8 | 11.5 | 34.5 | 28 | 7.5 | 12 | 12 | |
2 | R1/4 | 11.5 | 43 | 28 | 9.5 | 12 | 15 | |
8 | 1 | R1/8 | 16.8 | 34.5 | 30 | 7.5 | 14 | 12 |
2 | R1/4 | 16.8 | 43 | 30 | 9.5 | 14 | 15 | |
3 | R3/8 | 16.8 | 47.3 | 33 | 10.5 | 14 | 19 | |
4 | R1/2 | 16.8 | 51 | 33 | 12.5 | 14 | 22 | |
10 | 2 | R1/4 | 18.5 | 43 | 32.5 | 9.5 | 17 | 15 |
3 | R3/8 | 18.5 | 47.3 | 35 | 10.5 | 17 | 19 | |
4 | R1/2 | 18.5 | 51 | 35 | 12.5 | 17 | 22 | |
12 | 2 | R1/4 | 21 | 43 | 36 | 9.5 | 20 | 15 |
3 | R3/8 | 21 | 47.3 | 38 | 10.5 | 20 | 19 | |
4 | R1/2 | 21 | 51 | 38 | 12.5 | 20 | 22 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | M | L1 | L2 | L3 | S | CH |
4 | M5 | M5 | 14.2 | 34.5 | 28 | 7.5 | 10 | 8 |
1 | R1/8 | 14.2 | 34.5 | 28 | 7.5 | 10 | 12 | |
2 | R1/4 | 14.2 | 43 | 28 | 9.5 | 10 | 15 | |
6 | M5 | M5 | 15.2 | 34.5 | 28 | 7.5 | 12 | 8 |
1 | R1/8 | 11.5 | 34.5 | 28 | 7.5 | 12 | 12 | |
2 | R1/4 | 11.5 | 43 | 28 | 9.5 | 12 | 15 | |
8 | 1 | R1/8 | 16.8 | 34.5 | 30 | 7.5 | 14 | 12 |
2 | R1/4 | 16.8 | 43 | 30 | 9.5 | 14 | 15 | |
3 | R3/8 | 16.8 | 47.3 | 33 | 10.5 | 14 | 19 | |
4 | R1/2 | 16.8 | 51 | 33 | 12.5 | 14 | 22 | |
10 | 2 | R1/4 | 18.5 | 43 | 32.5 | 9.5 | 17 | 15 |
3 | R3/8 | 18.5 | 47.3 | 35 | 10.5 | 17 | 19 | |
4 | R1/2 | 18.5 | 51 | 35 | 12.5 | 17 | 22 | |
12 | 2 | R1/4 | 21 | 43 | 36 | 9.5 | 20 | 15 |
3 | R3/8 | 21 | 47.3 | 38 | 10.5 | 20 | 19 | |
4 | R1/2 | 21 | 51 | 38 | 12.5 | 20 | 22 |
All Stainless Steel Fitting | |
Fluid Used | Air, steam, water, drugs |
Sealing Material | Fluoro Rubber FKM70 |
Operating Temperature Range | -5~200℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 3MPa |
Corrosion Resistance | ◎ |
Use of Grease | Yes |
Thread Sealing Glue | Yes |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance Teflon (PTFE) - Temperature and Pressure Resistance |
Thread Type | Thread Size (Thread Designation) | Tightening Torque |
(N·m) | ||
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12 ~14 | |
R3/8(3) | 22 ~24 | |
R1/2 (4) | 27 ~29 |
Serial No. | Part Name | Material |
① | Metal Body | SUS316/304 |
② | O-Rings | FKM |
③ | Sealing Ring | FKM |
④ | Circlip | SUS316/304 |
⑤ | Shim | PTFE |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Thread Material | Tube Nominal Diameter D (mm) | Thread Nominal R |
---|---|---|---|---|---|---|---|---|---|
₹ 3,762.00 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 4 | 1(R1/8) | |
₹ 4,134.40 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 4 | 2(R1/4) | |
₹ 3,763.90 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 4 | M5 | |
₹ 3,763.90 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 6 | 1(R1/8) | |
₹ 4,392.80 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 6 | 2(R1/4) | |
₹ 3,763.90 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 6 | M5 | |
₹ 4,143.90 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 8 | 1(R1/8) | |
₹ 4,472.60 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 8 | 2(R1/4) | |
₹ 4,903.90 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 8 | 3(R3/8) | |
₹ 5,217.40 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 8 | 4(R1/2) | |
₹ 5,073.00 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 10 | 2(R1/4) | |
₹ 5,517.60 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 10 | 3(R3/8) | |
₹ 5,863.40 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 10 | 4(R1/2) | |
₹ 5,236.40 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 12 | 2(R1/4) | |
₹ 5,701.90 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 12 | 3(R3/8) | |
₹ 6,254.80 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | [Stainless Steel (SUS303, SUS304)] Stainless Steel (SUS304) | 12 | 4(R1/2) | |
₹ 4,637.90 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 4 | 1(R1/8) | |
₹ 5,101.50 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 4 | 2(R1/4) | |
₹ 4,636.00 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 4 | M5 | |
₹ 4,637.90 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 6 | 1(R1/8) | |
₹ 5,422.60 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 6 | 2(R1/4) | |
₹ 4,636.00 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 6 | M5 | |
₹ 5,105.30 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 8 | 1(R1/8) | |
₹ 5,510.00 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 8 | 2(R1/4) | |
₹ 6,059.10 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 8 | 3(R3/8) | |
₹ 6,448.60 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 8 | 4(R1/2) | |
₹ 6,268.10 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 10 | 2(R1/4) | |
₹ 6,815.30 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 10 | 3(R3/8) | |
₹ 7,060.00 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 10 | 4(R1/2) | |
₹ 6,467.60 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 12 | 2(R1/4) | |
₹ 6,978.00 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 12 | 3(R3/8) | |
₹ 7,312.00 | 1 Pack(s) | 2 Pieces Per Package | Available | 7 Day(s) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | [Stainless Steel (SUS316)] Stainless Steel (SUS316) | 12 | 4(R1/2) |
Loading...
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | M | L1 | L2 | L3 | S | CH |
4 | M5 | M5 | 14.2 | 34.5 | 28 | 7.5 | 10 | 8 |
1 | R1/8 | 14.2 | 34.5 | 28 | 7.5 | 10 | 12 | |
2 | R1/4 | 14.2 | 43 | 28 | 9.5 | 10 | 15 | |
6 | M5 | M5 | 15.2 | 34.5 | 28 | 7.5 | 12 | 8 |
1 | R1/8 | 11.5 | 34.5 | 28 | 7.5 | 12 | 12 | |
2 | R1/4 | 11.5 | 43 | 28 | 9.5 | 12 | 15 | |
8 | 1 | R1/8 | 16.8 | 34.5 | 30 | 7.5 | 14 | 12 |
2 | R1/4 | 16.8 | 43 | 30 | 9.5 | 14 | 15 | |
3 | R3/8 | 16.8 | 47.3 | 33 | 10.5 | 14 | 19 | |
4 | R1/2 | 16.8 | 51 | 33 | 12.5 | 14 | 22 | |
10 | 2 | R1/4 | 18.5 | 43 | 32.5 | 9.5 | 17 | 15 |
3 | R3/8 | 18.5 | 47.3 | 35 | 10.5 | 17 | 19 | |
4 | R1/2 | 18.5 | 51 | 35 | 12.5 | 17 | 22 | |
12 | 2 | R1/4 | 21 | 43 | 36 | 9.5 | 20 | 15 |
3 | R3/8 | 21 | 47.3 | 38 | 10.5 | 20 | 19 | |
4 | R1/2 | 21 | 51 | 38 | 12.5 | 20 | 22 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | M | L1 | L2 | L3 | S | CH |
4 | M5 | M5 | 14.2 | 34.5 | 28 | 7.5 | 10 | 8 |
1 | R1/8 | 14.2 | 34.5 | 28 | 7.5 | 10 | 12 | |
2 | R1/4 | 14.2 | 43 | 28 | 9.5 | 10 | 15 | |
6 | M5 | M5 | 15.2 | 34.5 | 28 | 7.5 | 12 | 8 |
1 | R1/8 | 11.5 | 34.5 | 28 | 7.5 | 12 | 12 | |
2 | R1/4 | 11.5 | 43 | 28 | 9.5 | 12 | 15 | |
8 | 1 | R1/8 | 16.8 | 34.5 | 30 | 7.5 | 14 | 12 |
2 | R1/4 | 16.8 | 43 | 30 | 9.5 | 14 | 15 | |
3 | R3/8 | 16.8 | 47.3 | 33 | 10.5 | 14 | 19 | |
4 | R1/2 | 16.8 | 51 | 33 | 12.5 | 14 | 22 | |
10 | 2 | R1/4 | 18.5 | 43 | 32.5 | 9.5 | 17 | 15 |
3 | R3/8 | 18.5 | 47.3 | 35 | 10.5 | 17 | 19 | |
4 | R1/2 | 18.5 | 51 | 35 | 12.5 | 17 | 22 | |
12 | 2 | R1/4 | 21 | 43 | 36 | 9.5 | 20 | 15 |
3 | R3/8 | 21 | 47.3 | 38 | 10.5 | 20 | 19 | |
4 | R1/2 | 21 | 51 | 38 | 12.5 | 20 | 22 |
Control Type | Outlet Control | Main Body Shape | Elbow | Type | Speed Controllers |
---|---|---|---|---|---|
Joint Type | Threaded + One-Touch Fitting | Environment, Applications | Standard | Lock Nut Type | Ring Nut |
Sales Method | 2 pcs included |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy