(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

4040 Aluminum Frame Radial Slot Width 10

4040 Aluminum Frame Radial Slot Width 10
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

Product Overview

MISUMI Economy series aluminum frames with a groove width of 10mm, a side length of 40mm, and one row of grooves.
Suitable for the structure of small hoods, cabinets, and display bars.

                                 LCFRI10-4040
 
TypeMaterialSurface Treatment
LCFRI10-40406063-T5Clear Anodize

Specification Overview

Part numberOverall Length LWall Thickness t
(mm)
Weight
Type Profile
kg/m
LCFRI10404050~4000
(1mm increments)
21.420
[!] 50 to 4000mm can be cut free of charge at any length specifi ed in units of 1mm.

Precautions

4040 Aluminum Frame Radial Slot Width 10 mm Accessories

The accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
 
AccessoriesPart Number 1Part Number 2Part Number 3
T-NUTLNTN10-45-8LNHRN10-45-8LNSN10-45-8
BracketLBSBL8-4040LBSB8-4040LBSBK8-4040
End CapLCECR8-4040-BLCECR8-4040-G-
Slot CoverLMCSB10LMCSG10LMUSB10
Join Plate/ScrewLBJ8-40LBJB8-8-16-

Alteration

 Part number ( Type - Profile)-Overall Length L-(TPW...etc.)
LCFRI10-4040-4000-TPW
 
Alteration NameMachining contentApplicable installation example
End Tapping
(Center hole)
Machining Tapped Holes
on End Faces of aluminumframe
45-Degree CuttingCutting with 45-degree angle.
S HoleAdding required holes for Pre-Assembly.
Insertion Double Joint connections.
M HoleAdding required holes for Post-Assembly.
Insertion Double Joints,
Center Joint connections.
Drilling Wrench HoleDrilling Wrench holes in fixed positions
for Blind joint connections.
CounterboringMachining Counterbored holes
at anyspecified positions.
Part Number
LCFRI10-4040-4000
LCFRI10-4040-[50-3999/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length L (Effective Length)
(mm)

₹ 2,700.00

1 Piece(s) Same day 4000

-

1 Piece(s) 3 Day(s) 50 ~ 3999

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Number of Slotted Surfaces Four-Side Slots Surface Treatment Clear Anodize
Extrusion Type Square Shape Surface Milled Not Provided Material 6063-T5
Extrusion Type LCFRI Weight(kg/m) 1.42 Wall Thickness (t)(mm) 2