(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Part | Material | Surface Treatment | Accessory |
Hub | Aluminum Alloy | Clear Anodized | Set Screw |
Spacer | Polyurethane | - |
Part No.(Type·DL) | - | d1 | - | d2 |
E-LMPJ14L22 E-LMPJ30L35 E-LMPJ30L40 | - - - | 5 7 7 | - - - | 6 8 10 |
Part No. | d1、d2 Shaft Hole Dia.(d1≤d2) | LF | LP | F | |||||||||||||||||||||||||||||||||
Type | D | L | |||||||||||||||||||||||||||||||||||
E-LMPJ | 14 | L22 | 3 | 4 | 5 | 6 | 6.35 | 7 | 8 | ||||||||||||||||||||||||||||
20 | L25 | 4 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | |||||||||||||||||||||||||||
20 | L30 | 4 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 19.1 | 8.6 | 5.3 | ||||||||||||||||||||||||
25 | L30 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | |||||||||||||||||||||||
25 | L34* | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | |||||||||||||||||||||||
30 | L35 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | |||||||||||||||||||||
30 | L40 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | |||||||||||||||||||||
35 | L50 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | |||||||||||||||||||||
40 | L40 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | ||||||||||||||||||||
40 | L50 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | ||||||||||||||||||||
40 | L55 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | ||||||||||||||||||||
40 | L66 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | ||||||||||||||||||||
55 | L78 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | |||||||||||||||||||||
65 | L90 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | |||||||||||||||||||||
80 | L114 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | |||||||||||||||||||||||
95 | L126 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 50 | |||||||||||||||||||||||
105 | L140 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 50 | 55 | 60 | |||||||||||||||||||||
120 | L160* | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 |
Part No. | F | Set Screw | Rated Torque (N·m) | Mass g | |||
Type | D | L | M | Tightening Torque (N.m) | |||
E-LMPJ | 14 | L22 | 3.8 | M2.5 | 1 | 5 | 6 |
20 | L25 | 5.2 | M3 | 1.5 | 9 | 15 | |
20 | L30 | 5.2 | 18 | ||||
25 | L30 | 5.8 | 3.4 | 11 | 30 | ||
25 | L34 | 5.8 | 35 | ||||
30 | L35 | 5.9 | M4 | 12.5 | 40 | ||
30 | L40 | 5.9 | 45 | ||||
35 | L50 | 6.5 | M5 | 7 | 15 | 92 | |
40 | L40 | 6.7 | 17 | 150 | |||
40 | L50 | 6.7 | 188 | ||||
40 | L55 | 6.7 | 206 | ||||
40 | L66 | 6.7 | 248 | ||||
55 | L78 | 11 | M6 | 14 | 60 | 350 | |
65 | L90 | 12.3 | M8 | 30 | 160 | 500 | |
80 | L114 | 17 | M10 | 30 | 325 | 1000 | |
95 | L126 | 20 | M10 | 30 | 450 | 1500 | |
105 | L140 | 20 | M10 | 48 | 580 | 2000 | |
120 | L135 | 25 | M12 | 48 | 690 | 2500 |
Shaft Hole Dia. d1·d2 | b(Keyway Width) | t Keyway Depth | Keyway Nominal Dim. b X h | |
LK | RK | |||
8~10 | 3 | 3 | 1.4 | 3x3 |
11~12 | 4 | 4 | 1.8 | 4x4 |
13~17 | 5 | 5 | 2.3 | 5x5 |
18~22 | 6 | 6 | 2.8 | 6x6 |
23~30 | 8 | 8 | 3.3 | 8x7 |
31~38 | 10 | 10 | 3.3 | 10x8 |
39~44 | 12 | 12 | 3.3 | 12x8 |
45~50 | 14 | 14 | 3.8 | 14x9 |
51~58 | 16 | 16 | 4.3 | 16x10 |
59~65 | 18 | 18 | 4.4 | 18x11 |
66~75 | 20 | 20 | 4.9 | 20x12 |
76~85 | 22 | 22 | 5.4 | 22x14 |
86~95 | 25 | 25 | 5.4 | 25x14 |
Electronic & Electrical | Automotive | Lithium battery | ||
LCD | Smart Phones | Semiconductor | ||
Part Number |
---|
E-LMPJ14L22-[3,4,5,6,6.35,7,8]-[3,4,5,6,6.35,7,8] |
E-LMPJ20L25-[4,5,6,6.35,7,8,9,9.525,10]-[4,5,6,6.35,7,8,9,9.525,10] |
E-LMPJ20L30-[4,5,6,6.35,7,8,9,9.525,10]-[4,5,6,6.35,7,8,9,9.525,10] |
E-LMPJ25L30-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14] |
E-LMPJ25L35-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14] |
E-LMPJ30L35-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16] |
E-LMPJ30L40-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16] |
E-LMPJ35L50-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20]-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20] |
E-LMPJ40L40-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22]-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22] |
E-LMPJ40L50-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22]-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22] |
E-LMPJ40L55-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22]-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22] |
E-LMPJ40L66-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22]-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22] |
E-LMPJ55L78-[12,12.7,13,14,15,16,17,18,19,20,22,24,25,28,30]-[12,12.7,13,14,15,16,17,18,19,20,22,24,25,28,30] |
E-LMPJ65L90-[14,15,16,17,18,19,20,22,24,25,28,30,32,35,38]-[14,15,16,17,18,19,20,22,24,25,28,30,32,35,38] |
E-LMPJ80L114-[19,20,22,24,25,28,30,32,35,38,40,42,45]-[19,20,22,24,25,28,30,32,35,38,40,42,45] |
E-LMPJ95L126-[20,22,24,25,28,30,32,35,38,40,42,45,50]-[20,22,24,25,28,30,32,35,38,40,42,45,50] |
E-LMPJ105L140-[20,22,24,25,28,30,32,35,38,40,42,45,50,55,60]-[20,22,24,25,28,30,32,35,38,40,42,45,50,55,60] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length L (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 15 Day(s) | 3 ~ 8 | 3 ~ 8 | 14 | 22 | ||
- | 1 Piece(s) | 15 Day(s) | 4 ~ 10 | 4 ~ 10 | 20 | 25 | ||
- | 1 Piece(s) | 15 Day(s) | 4 ~ 10 | 4 ~ 10 | 20 | 30 | ||
- | 1 Piece(s) | 15 Day(s) | 5 ~ 14 | 5 ~ 14 | 25 | 30 | ||
- | 1 Piece(s) | 15 Day(s) | 5 ~ 14 | 5 ~ 14 | 25 | 34 | ||
- | 1 Piece(s) | 15 Day(s) | 5 ~ 16 | 5 ~ 16 | 30 | 35 | ||
- | 1 Piece(s) | 15 Day(s) | 5 ~ 16 | 5 ~ 16 | 30 | 40 | ||
- | 1 Piece(s) | 15 Day(s) | 8 ~ 20 | 8 ~ 20 | 35 | 50 | ||
- | 1 Piece(s) | 15 Day(s) | 8 ~ 22 | 8 ~ 22 | 40 | 40 | ||
- | 1 Piece(s) | 15 Day(s) | 8 ~ 22 | 8 ~ 22 | 40 | 50 | ||
- | 1 Piece(s) | 15 Day(s) | 8 ~ 22 | 8 ~ 22 | 40 | 55 | ||
- | 1 Piece(s) | 15 Day(s) | 8 ~ 22 | 8 ~ 22 | 40 | 66 | ||
- | 1 Piece(s) | 15 Day(s) | 12 ~ 30 | 12 ~ 30 | 55 | 78 | ||
- | 1 Piece(s) | 15 Day(s) | 14 ~ 38 | 14 ~ 38 | 65 | 90 | ||
- | 1 Piece(s) | 15 Day(s) | 19 ~ 45 | 19 ~ 45 | 80 | 114 | ||
- | 1 Piece(s) | 15 Day(s) | 20 ~ 50 | 20 ~ 50 | 95 | 126 | ||
- | 1 Piece(s) | 15 Day(s) | 20 ~ 60 | 20 ~ 60 | 105 | 140 |
Loading...
Series Name | Jaw | Application | Standard / For Servo Motors / Stepping Motor | Features | High Torque Type / Low Moment of Inertia / Vibration Insulation |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum Alloy | Product Category | Coupling Main Body |
Buffer Material | Polyurethane | Operating Temperature(°C) | -20::60 | Shaft Tightening Method | Set Screw |
Shaft Hole Shape | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy