(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Temperature and pressure resistance, quality assurance, super strong sealing
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | B | L | Thread Length H | S |
4 | M5 | M5 | 8.5 | 19.2 | 4 | 7.8 |
1 | R1/8 | 8.8 | 15.9 | 7 | 9 | |
2 | R1/4 | 8.8 | 16.5 | 9 | 9 | |
6 | M5 | M5 | 11.5 | 23 | 4 | 11.3 |
1 | R1/8 | 11.5 | 22.4 | 7 | 11.3 | |
2 | R1/4 | 11.5 | 19.4 | 9 | 11.3 | |
3 | R3/8 | 11.5 | 19.4 | 10 | 11.3 | |
4 | R1/2 | 11.5 | 20.9 | 11 | 11.3 | |
8 | M5 | M5 | 13.8 | 24.6 | 4 | 13.5 |
1 | R1/8 | 13.8 | 26.6 | 7 | 13.5 | |
2 | R1/4 | 13.8 | 23.6 | 9 | 13.5 | |
3 | R3/8 | 13.8 | 20.6 | 10 | 13.5 | |
4 | R1/2 | 13.8 | 21.1 | 11 | 13.5 | |
10 | 1 | R1/8 | 15.8 | 27.1 | 7 | 15.6 |
2 | R1/4 | 15.8 | 26.6 | 9 | 15.6 | |
3 | R3/8 | 15.8 | 23.9 | 10 | 15.6 | |
4 | R1/2 | 15.8 | 22.6 | 11 | 15.6 | |
12 | 1 | R1/8 | 18.5 | 29.8 | 7 | 18 |
2 | R1/4 | 18.5 | 31.8 | 9 | 18 | |
3 | R3/8 | 18.5 | 28.3 | 10 | 18 | |
4 | R1/2 | 18.5 | 23.2 | 11 | 18 | |
16 | 2 | R1/4 | 23.8 | 34.4 | 9 | 22.5 |
3 | R3/8 | 23.8 | 34.9 | 10 | 22.5 | |
4 | R1/2 | 23.8 | 34.4 | 11 | 22.5 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | B | L | H | S |
4 | M5 | M5 | 8.5 | 19.2 | 4 | 7.8 |
1 | R1/8 | 8.8 | 15.9 | 7 | 9 | |
2 | R1/4 | 8.8 | 16.5 | 9 | 9 | |
6 | M5 | M5 | 11.5 | 23 | 4 | 11.3 |
1 | R1/8 | 11.5 | 22.4 | 7 | 11.3 | |
2 | R1/4 | 11.5 | 19.4 | 9 | 11.3 | |
3 | R3/8 | 11.5 | 19.4 | 10 | 11.3 | |
4 | R1/2 | 11.5 | 20.9 | 11 | 11.3 | |
8 | M5 | M5 | 13.8 | 24.6 | 4 | 13.5 |
1 | R1/8 | 13.8 | 26.6 | 7 | 13.5 | |
2 | R1/4 | 13.8 | 23.6 | 9 | 13.5 | |
3 | R3/8 | 13.8 | 20.6 | 10 | 13.5 | |
4 | R1/2 | 13.8 | 21.1 | 11 | 13.5 | |
10 | 1 | R1/8 | 15.8 | 27.1 | 7 | 15.6 |
2 | R1/4 | 15.8 | 26.6 | 9 | 15.6 | |
3 | R3/8 | 15.8 | 23.9 | 10 | 15.6 | |
4 | R1/2 | 15.8 | 22.6 | 11 | 15.6 | |
12 | 1 | R1/8 | 18.5 | 29.8 | 7 | 18 |
2 | R1/4 | 18.5 | 31.8 | 9 | 18 | |
3 | R3/8 | 18.5 | 28.3 | 10 | 18 | |
4 | R1/2 | 18.5 | 23.2 | 11 | 18 | |
16 | 2 | R1/4 | 23.8 | 34.4 | 9 | 22.5 |
3 | R3/8 | 23.8 | 34.9 | 10 | 22.5 | |
4 | R1/2 | 23.8 | 34.4 | 11 | 22.5 |
All Brass Fitting | |
Fluid Used | Air, steam, water |
Sealing Material | Fluoro Rubber FKM |
Operating Temperature Range | -5~150℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 2.5MPa |
Corrosion Resistance | 〇 |
Use of Grease | Yes |
Thread Sealing Glue | No |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance |
Thread Type | Thread Size (Thread Designation) | Tightening Torque |
(N·m) | ||
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12 ~14 | |
R3/8(3) | 22 ~24 | |
R1/2 (4) | 27 ~29 |
Grade | Name | Material |
① | Body | Brass/Nickel Plating |
② | Cap | Brass/Nickel Plating |
③ | Tube | PU or Nylon |
④ | Jaw Spring | Stainless Steel |
⑤ | Seal | FKM70 (Fluoro Rubber) |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connecting Thread Nominal R | Sales Method |
---|---|---|---|---|---|---|---|---|
₹ 1,246.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 4 | 1 (R1/8) | 20 pcs included | |
₹ 1,452.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 4 | 2 (R1/4) | 20 pcs included | |
₹ 1,267.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 4 | M5 | 20 pcs included | |
₹ 1,455.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 6 | 1 (R1/8) | 20 pcs included | |
₹ 1,574.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 6 | 2 (R1/4) | 20 pcs included | |
₹ 2,027.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 6 | 3 (R3/8) | 20 pcs included | |
₹ 2,360.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 6 | 4 (R1/2) | 20 pcs included | |
₹ 1,548.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 6 | M5 | 20 pcs included | |
₹ 2,360.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 8 | 1 (R1/8) | 20 pcs included | |
₹ 2,360.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 8 | 2 (R1/4) | 20 pcs included | |
₹ 2,360.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 8 | 3 (R3/8) | 20 pcs included | |
₹ 2,497.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 8 | 4 (R1/2) | 20 pcs included | |
₹ 1,688.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 8 | M5 | 20 pcs included | |
₹ 2,497.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 10 | 1 (R1/8) | 20 pcs included | |
₹ 2,497.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 10 | 2 (R1/4) | 20 pcs included | |
₹ 2,497.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 10 | 3 (R3/8) | 20 pcs included | |
₹ 3,085.00 | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 10 | 4 (R1/2) | 20 pcs included | |
₹ 1,373.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 12 | 1 (R1/8) | 10 pcs included | |
₹ 1,516.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 12 | 2 (R1/4) | 10 pcs included | |
₹ 1,679.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 12 | 3 (R3/8) | 10 pcs included | |
₹ 1,800.00 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 12 | 4 (R1/2) | 10 pcs included | |
₹ 1,490.00 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 16 | 2 (R1/4) | 5 pcs included | |
₹ 1,490.00 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 16 | 3 (R3/8) | 5 pcs included | |
₹ 1,559.00 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 16 | 4 (R1/2) | 5 pcs included |
Loading...
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | B | L | Thread Length H | S |
4 | M5 | M5 | 8.5 | 19.2 | 4 | 7.8 |
1 | R1/8 | 8.8 | 15.9 | 7 | 9 | |
2 | R1/4 | 8.8 | 16.5 | 9 | 9 | |
6 | M5 | M5 | 11.5 | 23 | 4 | 11.3 |
1 | R1/8 | 11.5 | 22.4 | 7 | 11.3 | |
2 | R1/4 | 11.5 | 19.4 | 9 | 11.3 | |
3 | R3/8 | 11.5 | 19.4 | 10 | 11.3 | |
4 | R1/2 | 11.5 | 20.9 | 11 | 11.3 | |
8 | M5 | M5 | 13.8 | 24.6 | 4 | 13.5 |
1 | R1/8 | 13.8 | 26.6 | 7 | 13.5 | |
2 | R1/4 | 13.8 | 23.6 | 9 | 13.5 | |
3 | R3/8 | 13.8 | 20.6 | 10 | 13.5 | |
4 | R1/2 | 13.8 | 21.1 | 11 | 13.5 | |
10 | 1 | R1/8 | 15.8 | 27.1 | 7 | 15.6 |
2 | R1/4 | 15.8 | 26.6 | 9 | 15.6 | |
3 | R3/8 | 15.8 | 23.9 | 10 | 15.6 | |
4 | R1/2 | 15.8 | 22.6 | 11 | 15.6 | |
12 | 1 | R1/8 | 18.5 | 29.8 | 7 | 18 |
2 | R1/4 | 18.5 | 31.8 | 9 | 18 | |
3 | R3/8 | 18.5 | 28.3 | 10 | 18 | |
4 | R1/2 | 18.5 | 23.2 | 11 | 18 | |
16 | 2 | R1/4 | 23.8 | 34.4 | 9 | 22.5 |
3 | R3/8 | 23.8 | 34.9 | 10 | 22.5 | |
4 | R1/2 | 23.8 | 34.4 | 11 | 22.5 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | B | L | H | S |
4 | M5 | M5 | 8.5 | 19.2 | 4 | 7.8 |
1 | R1/8 | 8.8 | 15.9 | 7 | 9 | |
2 | R1/4 | 8.8 | 16.5 | 9 | 9 | |
6 | M5 | M5 | 11.5 | 23 | 4 | 11.3 |
1 | R1/8 | 11.5 | 22.4 | 7 | 11.3 | |
2 | R1/4 | 11.5 | 19.4 | 9 | 11.3 | |
3 | R3/8 | 11.5 | 19.4 | 10 | 11.3 | |
4 | R1/2 | 11.5 | 20.9 | 11 | 11.3 | |
8 | M5 | M5 | 13.8 | 24.6 | 4 | 13.5 |
1 | R1/8 | 13.8 | 26.6 | 7 | 13.5 | |
2 | R1/4 | 13.8 | 23.6 | 9 | 13.5 | |
3 | R3/8 | 13.8 | 20.6 | 10 | 13.5 | |
4 | R1/2 | 13.8 | 21.1 | 11 | 13.5 | |
10 | 1 | R1/8 | 15.8 | 27.1 | 7 | 15.6 |
2 | R1/4 | 15.8 | 26.6 | 9 | 15.6 | |
3 | R3/8 | 15.8 | 23.9 | 10 | 15.6 | |
4 | R1/2 | 15.8 | 22.6 | 11 | 15.6 | |
12 | 1 | R1/8 | 18.5 | 29.8 | 7 | 18 |
2 | R1/4 | 18.5 | 31.8 | 9 | 18 | |
3 | R3/8 | 18.5 | 28.3 | 10 | 18 | |
4 | R1/2 | 18.5 | 23.2 | 11 | 18 | |
16 | 2 | R1/4 | 23.8 | 34.4 | 9 | 22.5 |
3 | R3/8 | 23.8 | 34.9 | 10 | 22.5 | |
4 | R1/2 | 23.8 | 34.4 | 11 | 22.5 |
Fitting Type | Thread Mounting Direction | Applicable Fluid | Air | Screw Mounting, Direction | Straight |
---|---|---|---|---|---|
Body Material | Brass | Types | One-Touch Couplings | Thread Material | Brass |
Application | Standard, Mini | Seal Material | Fluororubber |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy