(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Temperature and pressure resistance, quality assurance, super strong sealing.
Applicable Tube O.D. D | B | F | L | S | H | M |
4 | 8.8 | 19 | 28.3 | 12 | 10.2 | 10×1 |
6 | 11.5 | 23 | 34.4 | 17 | 14.2 | 14×1 |
8 | 13.8 | 25 | 36.2 | 19 | 16.2 | 16×1 |
10 | 15.8 | 25 | 36.3 | 21 | 18.2 | 18×1 |
12 | 18.5 | 29 | 40.3 | 23 | 20.2 | 20×1 |
16 | 23.8 | 34.2 | 46.8 | 27 | 25.2 | 25×1 |
Applicable Tube O.D. D | B | F | L | S | H | M |
4 | 8.8 | 19 | 28.3 | 12 | 10.2 | 10×1 |
6 | 11.5 | 23 | 34.4 | 17 | 14.2 | 14×1 |
8 | 13.8 | 25 | 36.2 | 19 | 16.2 | 16×1 |
10 | 15.8 | 25 | 36.3 | 21 | 18.2 | 18×1 |
12 | 18.5 | 29 | 40.3 | 23 | 20.2 | 20×1 |
16 | 23.8 | 34.2 | 46.8 | 27 | 25.2 | 25×1 |
All Brass Fitting | |
Fluid Used | Air, steam, water |
Sealing Material | Fluoro Rubber FKM |
Operating Temperature Range | -5~150℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 2.5MPa |
Corrosion Resistance | 〇 |
Use of Grease | Yes |
Thread Sealing Glue | No |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance |
Grade | Name | Material |
① | Body | Brass/Nickel Plating |
② | Cap | Brass/Nickel Plating |
③ | Tube | PU or Nylon |
④ | Jaw Spring | Stainless Steel |
⑤ | Seal | FKM70 (Fluoro Rubber) |
Part Number |
---|
E-PACK-MBPM4 |
E-PACK-MBPM6 |
E-PACK-MBPM8 |
E-PACK-MBPM10 |
E-PACK-MBPM12 |
E-PACK-MBPM16 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Sales Method |
---|---|---|---|---|---|---|---|
₹ 3,087.50 | 1 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 4 | 10 pcs included | |
₹ 3,315.00 | 1 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 6 | 10 pcs included | |
₹ 3,315.00 | 1 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 8 | 10 pcs included | |
₹ 3,315.00 | 1 Pack(s) | 10 Pieces Per Package | Available | 7 Day(s) | 10 | 10 pcs included | |
₹ 2,736.00 | 1 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 12 | 5 pcs included | |
₹ 4,949.50 | 1 Pack(s) | 5 Pieces Per Package | Available | 7 Day(s) | 16 | 5 pcs included |
Loading...
Applicable Tube O.D. D | B | F | L | S | H | M |
4 | 8.8 | 19 | 28.3 | 12 | 10.2 | 10×1 |
6 | 11.5 | 23 | 34.4 | 17 | 14.2 | 14×1 |
8 | 13.8 | 25 | 36.2 | 19 | 16.2 | 16×1 |
10 | 15.8 | 25 | 36.3 | 21 | 18.2 | 18×1 |
12 | 18.5 | 29 | 40.3 | 23 | 20.2 | 20×1 |
16 | 23.8 | 34.2 | 46.8 | 27 | 25.2 | 25×1 |
Applicable Tube O.D. D | B | F | L | S | H | M |
4 | 8.8 | 19 | 28.3 | 12 | 10.2 | 10×1 |
6 | 11.5 | 23 | 34.4 | 17 | 14.2 | 14×1 |
8 | 13.8 | 25 | 36.2 | 19 | 16.2 | 16×1 |
10 | 15.8 | 25 | 36.3 | 21 | 18.2 | 18×1 |
12 | 18.5 | 29 | 40.3 | 23 | 20.2 | 20×1 |
16 | 23.8 | 34.2 | 46.8 | 27 | 25.2 | 25×1 |
Fitting Type | Unions, Equal Dia. | Applicable Fluid | Air | Body Material | Brass |
---|---|---|---|---|---|
Types | One-Touch Couplings | Union, Equal Dia. | Bulkhead Pipe Fitting | Application | Standard, Mini |
Seal Material | Fluororubber |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy