(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

One-Touch Fittings Brass, Straight Female Connector, Hex Flat【10-20 Pieces Per Package】

One-Touch Fittings Brass, Straight Female Connector, Hex Flat
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,719₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Temperature and pressure resistance, quality assurance, super strong sealing.


Product Overview
MISUMI self-developed economy series all brass one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4 mm to 12 mm and thread M5 to RC1/2 are available, with guaranteed wall thickness, good pressure resistance and sealing, sold from 10-20 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
BELHS
4M5M58.8619.658
1G1/88.89.822.6812
2G1/48.811.824.61015
6M5M511.5822.6512
1G1/811.59.825.6812
2G1/411.512.527.61015
3G3/811.51328.11119
4G1/211.514.529.61223
81G1/813.8826.6814
2G1/413.811.828.61015
3G3/813.812.329.11119
4G1/213.813.830.61223
101G1/815.8826.7817
2G1/415.81228.71017
3G3/815.812.329.21119
4G1/215.813.830.71223
121G1/818.5828.4819
2G1/418.511.830.41019
3G3/818.512.330.91119
4G1/218.513.832.41223
 
Product Drawing 2
Product Drawing 2
Product Features
【Features】
・Superior temperature, pressure and corrosion resistance performance thanks to the use of high quality brass material and sealing material of fluoro rubber
・MISUMI brand self-developed products, with MISUMI LOGO, reliable quality, exquisite appearance
・Easy and convenient air tube insertion and removal, large inventory and same day shipment
 
Product Drawing 3
Product Drawing 4
Specifications Overview
Economy series one-touch all brass fitting products common to air tube outer diameter 4mm, 6mm, 8mm, 10mm and 12mm and thread M5 to RC1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
BELHS
4M5M58.8619.658
1G1/88.89.822.6812
2G1/48.811.824.61015
6M5M511.5822.6512
1G1/811.59.825.6812
2G1/411.512.527.61015
3G3/811.51328.11119
4G1/211.514.529.61223
81G1/813.8826.6814
2G1/413.811.828.61015
3G3/813.812.329.11119
4G1/213.813.830.61223
101G1/815.8826.7817
2G1/415.81228.71017
3G3/815.812.329.21119
4G1/215.813.830.71223
121G1/818.5828.4819
2G1/418.511.830.41019
3G3/818.512.330.91119
4G1/218.513.832.41223
Example of Use
One-touch fittings are suitable for a wide range of industries, including automated processing equipment, production lines, fixtures, and peripheral equipment of manipulators.


Example of Use
Precautions
Please refer to the following table for the applicable environment and tightening torque of one-touch fittings
 
■Parameters of Use
 All Brass Fitting
Fluid UsedAir, steam, water
Sealing MaterialFluoro Rubber FKM
Operating Temperature Range-5~150℃
Ultimate Temperature Resistance Range-40~240℃
Operating Pressure Range-100KPa~1.2MPa
Pressure Resistance2.5MPa
Corrosion Resistance
Use of GreaseYes
Thread Sealing GlueNo
Mating Tube MaterialPolyurethane (PU)
Nylon (PA) - Pressure Resistance
*Please confirm the operating pressure and temperature ranges of the tubes
*▲→Average 〇→Good ◎→Excellent
■Fitting Tightening Torque Table
Thread TypeThread Size
(Thread Designation)
Tightening Torque
(N·m)
Metric ThreadM51.4~1.8
Tapered Thread (R)R1/8 (1)7~9
R1/4 (2)12 ~14
R3/8(3)22 ~24
R1/2 (4)27 ~29
■ Structure Diagram
Precautions
 
GradeNameMaterial
BodyBrass/Nickel Plating
CapBrass/Nickel Plating
TubePU or Nylon
Jaw SpringStainless Steel
SealFKM70 (Fluoro Rubber)
Part Number
E-PACK-MBPCF4-1
E-PACK-MBPCF4-2
E-PACK-MBPCF4-M5
E-PACK-MBPCF6-1
E-PACK-MBPCF6-2
E-PACK-MBPCF6-3
E-PACK-MBPCF6-4
E-PACK-MBPCF6-M5
E-PACK-MBPCF8-1
E-PACK-MBPCF8-2
E-PACK-MBPCF8-3
E-PACK-MBPCF8-4
E-PACK-MBPCF10-1
E-PACK-MBPCF10-2
E-PACK-MBPCF10-3
E-PACK-MBPCF10-4
E-PACK-MBPCF12-1
E-PACK-MBPCF12-2
E-PACK-MBPCF12-3
E-PACK-MBPCF12-4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connecting Thread Nominal R Sales Method

₹ 1,720.00

1 Pack(s)

20 Pieces Per Package

Available Same day 41 (G1/8)20 pcs included

₹ 1,854.00

1 Pack(s)

20 Pieces Per Package

Available Same day 42 (G1/4)20 pcs included

₹ 1,719.00

1 Pack(s)

20 Pieces Per Package

Available Same day 4M520 pcs included

₹ 1,854.00

1 Pack(s)

20 Pieces Per Package

Available Same day 61 (G1/8)20 pcs included

₹ 2,081.00

1 Pack(s)

20 Pieces Per Package

Available Same day 62 (G1/4)20 pcs included

₹ 2,518.00

1 Pack(s)

20 Pieces Per Package

Available Same day 63 (G3/8)20 pcs included

₹ 2,891.00

1 Pack(s)

20 Pieces Per Package

Available Same day 64 (G1/2)20 pcs included

₹ 1,730.00

1 Pack(s)

20 Pieces Per Package

Available Same day 6M520 pcs included

₹ 2,891.00

1 Pack(s)

20 Pieces Per Package

Available Same day 81 (G1/8)20 pcs included

₹ 2,891.00

1 Pack(s)

20 Pieces Per Package

Available Same day 82 (G1/4)20 pcs included

₹ 2,891.00

1 Pack(s)

20 Pieces Per Package

Available Same day 83 (G3/8)20 pcs included

₹ 2,892.00

1 Pack(s)

20 Pieces Per Package

Available Same day 84 (G1/2)20 pcs included

₹ 2,891.00

1 Pack(s)

20 Pieces Per Package

Available Same day 101 (G1/8)20 pcs included

₹ 2,891.00

1 Pack(s)

20 Pieces Per Package

Available Same day 102 (G1/4)20 pcs included

₹ 2,891.00

1 Pack(s)

20 Pieces Per Package

Available Same day 103 (G3/8)20 pcs included

₹ 3,263.00

1 Pack(s)

20 Pieces Per Package

Available Same day 104 (G1/2)20 pcs included

₹ 3,263.00

1 Pack(s)

10 Pieces Per Package

Available Same day 121 (G1/8)10 pcs included

₹ 3,263.00

1 Pack(s)

10 Pieces Per Package

Available Same day 122 (G1/4)10 pcs included

₹ 3,263.00

1 Pack(s)

10 Pieces Per Package

Available Same day 123 (G3/8)10 pcs included

₹ 3,263.00

1 Pack(s)

10 Pieces Per Package

Available Same day 124 (G1/2)10 pcs included

Loading...

  1. 1

Dimensional Drawing
MISUMI self-developed economy series all brass one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4 mm to 12 mm and thread M5 to RC1/2 are available, with guaranteed wall thickness, good pressure resistance and sealing, sold from 10-20 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
BELHS
4M5M58.8619.658
1G1/88.89.822.6812
2G1/48.811.824.61015
6M5M511.5822.6512
1G1/811.59.825.6812
2G1/411.512.527.61015
3G3/811.51328.11119
4G1/211.514.529.61223
81G1/813.8826.6814
2G1/413.811.828.61015
3G3/813.812.329.11119
4G1/213.813.830.61223
101G1/815.8826.7817
2G1/415.81228.71017
3G3/815.812.329.21119
4G1/215.813.830.71223
121G1/818.5828.4819
2G1/418.511.830.41019
3G3/818.512.330.91119
4G1/218.513.832.41223
Specification Table
Economy series one-touch all brass fitting products common to air tube outer diameter 4mm, 6mm, 8mm, 10mm and 12mm and thread M5 to RC1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
BELHS
4M5M58.8619.658
1G1/88.89.822.6812
2G1/48.811.824.61015
6M5M511.5822.6512
1G1/811.59.825.6812
2G1/411.512.527.61015
3G3/811.51328.11119
4G1/211.514.529.61223
81G1/813.8826.6814
2G1/413.811.828.61015
3G3/813.812.329.11119
4G1/213.813.830.61223
101G1/815.8826.7817
2G1/415.81228.71017
3G3/815.812.329.21119
4G1/215.813.830.71223
121G1/818.5828.4819
2G1/418.511.830.41019
3G3/818.512.330.91119
4Gd1/218.513.832.41223

Basic Information

Fitting Type Thread Mounting Direction Applicable Fluid Air Screw Mounting, Direction Female Connector
Body Material Brass Types One-Touch Couplings Thread Material Brass
Application Standard, Mini Seal Material Fluororubber

Frequently asked question (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI economic type one-touch joint?
Answer: The nickel plated brass product self-developed by MISUMI uses air and water as the fluid, which is not prone to rusting and reliable in quality. The environmental temperature range is (0-120) ℃, the pressure range is (-100Kpa~1.5MPA), and the pressure resistance is 3Mpa. Please refer to the precautions for details.
Question: What are the features of MISUMI economic type one-touch air pipe joint products?
Answer: MISUMI economy series one-touch air pipe joint is a self-developed product. It uses high-quality brass and fluororubber sealing materials, with material, production, quality and sales kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.