(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Tube Polyether Polyurethane(PU)

Soft Tube Polyether Polyurethane(PU)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Affordable, quality assurance, sufficient amount in meters.


Product description
Products with guaranteed quality, sufficient quantity, smooth and flat outer diameters ranging from 4mm to 16mm are available
with guaranteed wall thickness and good pressure-resistant sealing properties. 

产品图1
 
Outer diameter D
(mm)
Inner diameter d
(mm)
Length L
(m)
colorOuter diameter tolerance(mm)Minimum bending radius R
(mm)
Breaking pressure
(MPa)
Common pressure
(MPa)
Weight
(kg/roll)
42.5100
C(clear)
CB(transparent blue)
±0.11030.80.9
64100±0.11531.9
85100±0.13033.8
106.550±0.15272.62.8
12820±0.15352.61.6
161220±0.15502.62.2
 
产品图3
产品图4
Features
Features
・Misumi’s own brand products, with assured quality and one-year warranty and guaranteed safety
・Tracheal tube markings, specification information, length, and batch information are complete and quality is guaranteed
・Regular high-quality materials, good pressure-resistant sealing, and no leakage gas
 
产品图3
产品图4
Specification overview
The general specifications in the market are 4mm, 6mm, 8mm, 10mm, 12mm, and 16mm, with a complete range of varieties
Two colors are available; transparent blue and transparent color.
 
产品图5
Outer diameter D
(mm)
Inner diameter d
(mm)
Length L
(m)
colorOuter diameter tolerance
(mm)
Minimum bending radius R
(mm)
Breaking pressure
(MPa)
Common pressure
(MPa)
Weight
(kg/roll)
42.5100
C(clear)
CB(transparent blue)
±0.11030.80.9
64100±0.11531.9
85100±0.13033.8
106.550±0.15272.62.8
12820±0.15352.61.6
161220±0.15502.62.2

Use Cases
Widely used in various industries, processing equipment, production lines, fixtures, etc.

使用范例
使用范例
Precautions
■Use parameters
Typeshare
use fluidAirVacuum
Operating temperature range-5~60℃(no freezing)
Destroying pressure3.0MPa-
Maximum operating pressure0.8MPa-
Use vacuum pressure--100kPa
Specialties·Smaller bending radius than nylon tube.
·Excellent softness.
·Excellent mechanical strength, especially wear resistance.

Dimensions
Products with guaranteed quality, sufficient quantity, smooth and flat outer diameters ranging from 4mm to 16mm are available,
with guaranteed wall thickness and good pressure-resistant sealing properties.


产品图1
 
Outer diameter D
(mm)
Inner diameter d
(mm)
Length L
(m)
colorOuter diameter tolerance
(mm)
Minimum bending radius R
(mm)
Breaking pressure
(MPa)
Common pressure
(MPa)
Weight
(kg/roll)
42.5100
C(clear)
CB(transparent blue)
±0.11030.80.9
64100±0.11531.9
85100±0.13033.8
106.550±0.15272.62.8
12820±0.15352.61.6
161220±0.15502.62.2

Specification Table
The market general specification outer diameter is 4mm, 6mm, 8mm, 10mm, 12mm, 16mm.
wo colors are available; transparent blue and transparent color.
 
产品图5
Outer diameter D
(mm)
Inner diameter d
(mm)
Length L
(m)
colorOuter diameter tolerance
(mm)
Minimum bending radius R
(mm)
Breaking pressure
(MPa)
Common pressure
(MPa)
Weight
(kg/roll)
42.5100
C(透明)
CB(透明蓝)
±0.11030.80.9
64100±0.11531.9
85100±0.13033.8
106.550±0.15272.62.8
12820±0.15352.61.6
161220±0.15502.62.2
Part Number
E-MPT4-2.5-100-C
E-MPT4-2.5-100-CB
E-MPT6-4-100-C
E-MPT6-4-100-CB
E-MPT8-5-100-C
E-MPT8-5-100-CB
E-MPT10-6.5-50-C
E-MPT10-6.5-50-CB
E-MPT12-8-20-C
E-MPT12-8-20-CB
E-MPT16-12-20-C
E-MPT16-12-20-CB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
Tube Color Length M
(m)

₹ 7,467.00

1 Piece(s) Available 7 Day(s) 42.5[Transparent (including non-white colors)] Transparent100

₹ 7,467.00

1 Piece(s) Available 7 Day(s) 42.5[Transparent (including non-white colors)] Transparent (Blue)100

₹ 9,722.00

1 Piece(s) Available 7 Day(s) 64[Transparent (including non-white colors)] Transparent100

₹ 9,722.00

1 Piece(s) Available 7 Day(s) 64[Transparent (including non-white colors)] Transparent (Blue)100

₹ 10,069.00

1 Piece(s) Available Same day 85[Transparent (including non-white colors)] Transparent100

₹ 13,751.00

1 Piece(s) Available Same day 85[Transparent (including non-white colors)] Transparent (Blue)100

₹ 10,069.00

1 Piece(s) Available 7 Day(s) 106.5[Transparent (including non-white colors)] Transparent50

₹ 11,495.00

1 Piece(s) Available 7 Day(s) 106.5[Transparent (including non-white colors)] Transparent (Blue)50

₹ 10,069.00

1 Piece(s) Available 7 Day(s) 128[Transparent (including non-white colors)] Transparent20

₹ 11,495.00

1 Piece(s) Available 7 Day(s) 128[Transparent (including non-white colors)] Transparent (Blue)20

₹ 10,069.00

1 Piece(s) Available 7 Day(s) 1612[Transparent (including non-white colors)] Transparent20

₹ 11,495.00

1 Piece(s) Available 7 Day(s) 1612[Transparent (including non-white colors)] Transparent (Blue)20

Loading...

  1. 1

Basic Information

Material Urethane Applicable Fluid Water / Air Type Straight
Operating Environment Standard Cutting Service Usage No Number of Core(Core) 1
Material Polyether PU

Frequently asked question (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI economic type one-touch joint?
Answer: MISUMI air pipe is a self-developed product made of PU (polyurethane). The material is pure and reliable, with the operating environment of (-5 to 60) ℃, the maximum pressure resistance of 0.8MPa and the rupture pressure of 3MPA. Refer to the basic information of the product for details.
Question: What are the features of MISUMI economic type one-touch air pipe joint products?
Answer: MISUMI PU air pipe is a self-developed product with two colors, including transparent and blue, with material, production, quality and sales kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.