(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

4040 Aluminum Frame Slot Width 8

4040 Aluminum Frame Slot Width 8
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • European standard economic type new products, with different cross-sectional shapes and groove width sizes, can only be matched with European standard economic type special accessories starting with L.

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

Product Overview
European standard economy series new products, with different cross-sectional shapes, can only be matched with European standard economy series special accessories starting with L.
Aluminum alloy profiles with a groove width of 8mm, a side length of 40mm, and one row of groove.
Dimensional Drawing
                    LCF8-4040
TypeMaterialSurface Treatment
LCF8-40406063-T5Clear Anodize

Specification Table

[Specifications]
Part number Overall Length LWall Thickness tWeight
 Type Profile
(mm)kg/m
LCF8404050~4000
(1mm increments)
21.466
[!] 50 to 4000mm can be cut free of charge at any length specified in units of 1mm.
[!] As it is a cheap and Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.

Alterations

 Part number ( Type - Profile)-Overall Length L-(TPW...etc.)
LCF8-4040-4000-TPW
 
Alteration NameMachining contentApplicable installation example
End Tapping
(Center hole)
Machining Tapped Holes
on End Faces of aluminumframe
45-Degree CuttingCutting with 45-degree angle.
S HoleAdding required holes for Pre-Assembly.
Insertion Double Joint connections.
M HoleAdding required holes for Post-Assembly.
Insertion Double Joints,
Center Joint connections.
Drilling Wrench HoleDrilling Wrench holes in fixed positions
for Blind joint connections.
CounterboringMachining Counterbored holes
at anyspecified positions.
Product Features
[Features]
Simple specifications, beautiful appearance

[Intended Use]
Groove width 8mm-40 Series European standard aluminum profile is suitable for frame combination of large hoods, racks and shelves.
Precautions
4040 Aluminum Frame Slot Width 8 Accessories

European standard aluminum alloy profiles and existing Japanese standard aluminum profile accessories from MISUMI are not compatible. It is recommended to use European standard economy series accessories starting with L:
AccessoriesPart Number 1Part Number 2Part Number 3
T-NUTLNHRN8-40-8LNTRNM8-40-6LNSN8-40-8
BracketLBSBL8-4040LBSBK8-4040LBSB8-4040
End CapLCEC8-4040-BLCEC8-4040-G-
Slot CoverLMCSB8 (Black)LMCSG8 (Grey)LMUSB8 (U-shaped black)
Join Plate/ScrewLBSF40LBJB8-8-16LBJ8-40
Other Aluminum Accesories, please contact MISUMI to check.
Part Number
LCF8-4040-4000
LCF8-4040-[50-3999/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length L (Effective Length)
(mm)

₹ 2,500.00

1 Piece(s) Same day 4000

-

1 Piece(s) 3 Day(s) 50 ~ 3999

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Number of Slotted Surfaces Four-Side Slots Surface Treatment Clear Anodize
Extrusion Series MISUMI Economy Series LCF 30/40/50/60 (Slot Width 8 mm) Extrusion Type Square Shape Surface Milled Not Provided
Material 6063-T5 Extrusion Type Standard Weight(kg/m) 1.466
Wall Thickness (t)(mm) 2

Frequently asked question (FAQ)

Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 6000 (mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is ±0.5mm.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: The pre-mounted nut must be installed from the end of the profile for use in new equipment. The post-mounted nut can be placed in the profile groove from any position for use in additional equipment.