(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

One-Touch Fittings Triple Union T Push To Connect, Unequal Dia.【20 Pieces Per Package】

One-Touch Fittings Triple Union T Push To Connect, Unequal Dia.

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • One-Touch Fittings Triple Union T Push To Connect, Unequal Dia.
  • One-Touch Fittings Triple Union T Push To Connect, Unequal Dia.
  • One-Touch Fittings Triple Union T Push To Connect, Unequal Dia.
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of One-Touch Couplings

MISUMI self-developed economy series One-Touch Couplings (quick plug) products, with market universal specifications, milky white in color, beautiful in appearance, and reliable in quality.
Products applicable to air tubes outer diameter 4mm to 10mm are available, with guaranteed wall thickness, good pressure resistance and sealing, sold from 20 units, large inventory, same day shipment.

Product Drawing 1
One-Touch Couplings Material Body of One-Touch Couplings: PBT
Applicable Tube O.D.
One-Touch CouplingsD1
Applicable Tube O.D.
One-Touch CouplingsD2
ABCEFL1L2Weight
(g)
643657.61912.53.216.715.315.5
864262.620.3143.319.116.716.6
108609125184.321.219.117.8
Product Drawing 2
Product Drawing 3

Product Features of One-Touch Couplings

【Features of One-Touch Couplings】
・MISUMI brand self-developed products of One-Touch Couplings, with MISUMI LOGO, reliable quality, exquisite appearance
・One-Touch Couplings is High-quality brass materials are used to avoid cutting corners, ensuring good pressure resistance and sealing performance, preventing air leakage
・Easy and convenient air pipe insertion and removal, large inventory and same day shipment
 
Product Drawing 3
Product Drawing 4

Specifications Overview of One-Touch Couplings

Economy series One-Touch Couplings products common to air tube outer diameter 4mm, 6mm, 8mm, 10mm, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D.
One-Touch CouplingsD1
Applicable Tube O.D.
One-Touch CouplingsD2
ABCEFL1L2Weight
(g)
643657.61912.53.216.715.315.5
864262.620.3143.319.116.716.6
108609125184.321.219.117.8

Example Use of One-Touch Couplings

One-Touch Couplings are suitable for many areas of industry, such as automated processing equipment, production lines, fixtures, and peripheral equipment of manipulators.

Example of Use
Example of Use

Precautions of One-Touch Couplings

Please refer to the following table for the applicable environment and tightening torque of One-Touch Couplings
■ One-Touch Couplings Operating Environment
Fluid UsedCompressed Air
Operating Pressure Range0 to 1.0MPa
Max. Operating Pressure1.5MPa
Operating Vacuum Level-100kPa
Operating Temperature Range*-15 to 60℃
* No freezing
■ One-Touch Couplings tightening torque table
Thread TypeThread size
(Thread designation)
Tightening Torque
(N·m)
Metric ThreadM51.4~1.8
Tapered Thread (R)R1/8 (1)7 to 9
R1/4 (2)12 to 14
R3/8 (3)22 to 24
R1/2 (4)27 to 29

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-PACK-MPKG6-4
E-PACK-MPKG8-6
E-PACK-MPKG10-8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

₹ 1,445.00

1 Pack(s)

20 Pieces Per Package

Available Same day 64

₹ 2,051.00

1 Pack(s)

20 Pieces Per Package

Available Same day 86

₹ 2,071.00

1 Pack(s)

20 Pieces Per Package

Available Same day 108

Loading...

  1. 1

Dimensional Drawing
MISUMI self-developed economy series one-touch (quick plug) joint products, with market universal specifications, milky white in color, beautiful in appearance, and reliable in quality.
Products applicable to air tubes outer diameter 4mm to 10mm are available, with guaranteed wall thickness, good pressure resistance and sealing, sold from 20 units, large inventory, same day shipment.
 
Product Drawing 1
Material Body: PBT
Applicable Tube O.D.
D1
Applicable Tube O.D.
D2
ABCEFL1L2Weight
(g)
643657.61912.53.216.715.315.5
864262.620.3143.319.116.716.6
108609125184.321.219.117.8
Specification Table
Economy series one-touch joint products common to air tube outer diameter 4mm, 6mm, 8mm, 10mm, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D.
D1
Applicable Tube O.D.
D2
ABCEFL1L2Weight
(g)
643657.61912.53.216.715.315.5
864262.620.3143.319.116.716.6
108609125184.321.219.117.8

Basic Information

Fitting Type Union, Unequal Dia. Applicable Fluid Air Body Material PBT (Polybutylene Terephthalate)
Types One-Touch Couplings Application Standard, Mini

Frequently asked question (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI economy series one-touch joint?
Answer: MISUMI air pipe joint is a self-developed nickel plated brass product, which is not prone to rusting and reliable in quality. It can be used in (-15 to 60) ℃ environment, with applicable pressure range below (0 to 1MPa) and pressure resistance of 1.5MPa. Please refer to the precautions for details.
Question: What are the features of MISUMI economy series one-touch pipe joint products?
Answer: MISUMI economy series one-touch air pipe joint is a self-developed product. It is a market universal milky white joint suitable for high-quality brass, whose material, production, quality and sales are kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.