(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | A | B | G | F | E | P | L | Width Across H | Weight (g) |
4 | M5 | M5×0.8 | 3.5 | 39.7 | 14.2 | 3.3 | 21.5 | 11 | 15.3 | 10 | 10.6 |
1 | R1/8 | 7.5 | 42.2 | 10 | 12 | ||||||
6 | M5 | M5×0.8 | 3.5 | 42 | 15 | 3.2 | 26 | 13 | 15.9 | 12 | 14.9 |
1 | R1/8 | 7.5 | 45 | 12 | 14.9 | ||||||
2 | R1/4 | 9.5 | 47.5 | 14 | 19 | ||||||
8 | 1 | R1/8 | 7.5 | 49.9 | 19.7 | 3.3 | 29 | 15 | 19.1 | 14 | 20 |
2 | R1/4 | 9.5 | 51.9 | 14 | 21.5 | ||||||
3 | R3/8 | 10.5 | 53.4 | 17 | 25.4 | ||||||
10 | 1 | R1/8 | 7.5 | 56 | 20.5 | 4.3 | 36 | 18 | 21.2 | 17 | 35 |
2 | R1/4 | 9.5 | 58.1 | 17 | 41 | ||||||
3 | R3/8 | 10.5 | 59.1 | 17 | 31 | ||||||
12 | 2 | R1/4 | 9.5 | 64.3 | 22.8 | 4.3 | 41.5 | 21 | 24.4 | 21 | 45 |
3 | R3/8 | 10.5 | 65.3 | 21 | 53 | ||||||
4 | R1/2 | 13.5 | 68.3 | 21 | 55 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | A | B | G | F | E | P | L | Width Across H | Weight (g) |
4 | M5 | M5×0.8 | 3.5 | 39.7 | 14.2 | 3.3 | 21.5 | 11 | 15.3 | 10 | 10.6 |
1 | R1/8 | 7.5 | 42.2 | 10 | 12 | ||||||
6 | M5 | M5×0.8 | 3.5 | 42 | 15 | 3.2 | 26 | 13 | 15.9 | 12 | 14.9 |
1 | R1/8 | 7.5 | 45 | 12 | 14.9 | ||||||
2 | R1/4 | 9.5 | 47.5 | 14 | 19 | ||||||
8 | 1 | R1/8 | 7.5 | 49.9 | 19.7 | 3.3 | 29 | 15 | 19.1 | 14 | 20 |
2 | R1/4 | 9.5 | 51.9 | 14 | 21.5 | ||||||
3 | R3/8 | 10.5 | 53.4 | 17 | 25.4 | ||||||
10 | 1 | R1/8 | 7.5 | 56 | 20.5 | 4.3 | 36 | 18 | 21.2 | 17 | 35 |
2 | R1/4 | 9.5 | 58.1 | 17 | 41 | ||||||
3 | R3/8 | 10.5 | 59.1 | 17 | 31 | ||||||
12 | 2 | R1/4 | 9.5 | 64.3 | 22.8 | 4.3 | 41.5 | 21 | 24.4 | 21 | 45 |
3 | R3/8 | 10.5 | 65.3 | 21 | 53 | ||||||
4 | R1/2 | 13.5 | 68.3 | 21 | 55 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -15 to 60℃ |
Thread Type | Thread size (Thread designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7 to 9 |
R1/4 (2) | 12 to 14 | |
R3/8 (3) | 22 to 24 | |
R1/2 (4) | 27 to 29 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Nominal |
---|---|---|---|---|---|---|---|
₹ 3,087.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | 1(R1/8) | |
₹ 2,882.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 4 | M5 | |
₹ 3,325.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 1(R1/8) | |
₹ 3,990.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 2(R1/4) | |
₹ 3,087.50 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | M5 | |
₹ 4,786.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 1(R1/8) | |
₹ 4,322.50 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 2(R1/4) | |
₹ 5,520.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 3(R3/8) | |
₹ 6,451.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 1(R1/8) | |
₹ 6,570.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 2(R1/4) | |
₹ 6,737.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 3(R3/8) | |
₹ 8,949.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 2(R1/4) | |
₹ 9,323.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 3(R3/8) | |
₹ 9,735.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 4(R1/2) |
Loading...
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | A | B | G | F | E | P | L | Width Across H | Weight (g) |
4 | M5 | M5×0.8 | 3.5 | 39.7 | 14.2 | 3.3 | 21.5 | 11 | 15.3 | 10 | 10.6 |
1 | R1/8 | 7.5 | 42.2 | 10 | 12 | ||||||
6 | M5 | M5×0.8 | 3.5 | 42 | 15 | 3.2 | 26 | 13 | 15.9 | 12 | 14.9 |
1 | R1/8 | 7.5 | 45 | 12 | 14.9 | ||||||
2 | R1/4 | 9.5 | 47.5 | 14 | 19 | ||||||
8 | 1 | R1/8 | 7.5 | 49.9 | 19.7 | 3.3 | 29 | 15 | 19.1 | 14 | 20 |
2 | R1/4 | 9.5 | 51.9 | 14 | 21.5 | ||||||
3 | R3/8 | 10.5 | 53.4 | 17 | 25.4 | ||||||
10 | 1 | R1/8 | 7.5 | 56 | 20.5 | 4.3 | 36 | 18 | 21.2 | 17 | 35 |
2 | R1/4 | 9.5 | 58.1 | 17 | 41 | ||||||
3 | R3/8 | 10.5 | 59.1 | 17 | 31 | ||||||
12 | 2 | R1/4 | 9.5 | 64.3 | 22.8 | 4.3 | 41.5 | 21 | 24.4 | 21 | 45 |
3 | R3/8 | 10.5 | 65.3 | 21 | 53 | ||||||
4 | R1/2 | 13.5 | 68.3 | 21 | 55 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | A | B | G | F | E | P | L | Width Across H | Weight (g) |
4 | M5 | M5×0.8 | 3.5 | 39.7 | 14.2 | 3.3 | 21.5 | 11 | 15.3 | 10 | 10.6 |
1 | R1/8 | 7.5 | 42.2 | 10 | 12 | ||||||
6 | M5 | M5×0.8 | 3.5 | 42 | 15 | 3.2 | 26 | 13 | 15.9 | 12 | 14.9 |
1 | R1/8 | 7.5 | 45 | 12 | 14.9 | ||||||
2 | R1/4 | 9.5 | 47.5 | 14 | 19 | ||||||
8 | 1 | R1/8 | 7.5 | 49.9 | 19.7 | 3.3 | 29 | 15 | 19.1 | 14 | 20 |
2 | R1/4 | 9.5 | 51.9 | 14 | 21.5 | ||||||
3 | R3/8 | 10.5 | 53.4 | 17 | 25.4 | ||||||
10 | 1 | R1/8 | 7.5 | 56 | 20.5 | 4.3 | 36 | 18 | 21.2 | 17 | 35 |
2 | R1/4 | 9.5 | 58.1 | 17 | 41 | ||||||
3 | R3/8 | 10.5 | 59.1 | 17 | 31 | ||||||
12 | 2 | R1/4 | 9.5 | 64.3 | 22.8 | 4.3 | 41.5 | 21 | 24.4 | 21 | 45 |
3 | R3/8 | 10.5 | 65.3 | 21 | 53 | ||||||
4 | R1/2 | 13.5 | 68.3 | 21 | 55 |
Fitting Type | Screw Mounting, Multipoint | Applicable Fluid | Air | Body Material | PBT (Polybutylene Terephthalate) |
---|---|---|---|---|---|
Types | One-Touch Couplings | Thread Material | Brass | Screw Mounting, Multipoint | Branch Y |
Application | Standard, Mini |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy