(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Trims U Shaped Type

Trims U Shaped Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Trims U Shaped Type C-TRAT series from MISUMI.
- This product is sold in rolls with the length L=50m/roll.
- The minimum bending radius is the test value, rather than the guaranteed value of the product performance. Please use it as a reference value.
- The product body is made of PVC material and embedded with steel sheets, greatly enhancing its clamping force to sheet metal parts.
- It has a wide range of applications such as decorating and protecting sheet metal edges and providing effective waterproofing and dustproofing functions.



Product of Trims Overview

Trims With knurled surfaces, the economy series PVC rubber sealing strips with steel sheets are beautiful, anti-slip, economical and practical.
It can be used in combination with sheet metal parts with common sheet thicknesses on the market. Besides decorating and protecting sharp edges of sheet metal parts, it can produce a certain waterproofing, dustproofing and sealing effect to ensure production safety on the site.
We provide multiple options of different dimensions and specifications to suit the thickness of sheet metal parts installed, and the customer can choose a proper model according to design requirements.

Product of Trims Features

[Trims Features]
・It has a wide range of applications such as decorating and protecting sheet metal edges, and providing effective waterproofing and dustproofing functions.
・The product body is made of PVC material and embedded with steel sheets, greatly enhancing its clamping force to sheet metal parts.
・Material:
 
Body Material - PVC
Metal Core Material - Steel Sheet (Q195)

Trims Dimensional Drawing

Trims Product Dimensional Drawing:
Dimension 1

Specifications of Trims Overview

SpecificationsApplicable Plate Thickness RangeLengthABWtMin. Bending Radius
Bending Direction ①Bending Direction ②Bending Direction ③
1.80.8~1.850m7106.61.6503030
3.21.9~3.29.713.47.41.9704040
4.83.3~4.810.817.28.31.91257060
This product is sold in rolls with the length L=50m/roll
The minimum bending radius is the test value, rather than the guaranteed value of the product performance. Please use it as a reference value.

Usage of Trims Method

■ Trims The usage method is shown in the following figure:
Page 2085, FA Catalog, Version 2018
■ Trims Bending Direction
Page 2085, FA Catalog, Version 2018

Trims Precautions

・Trims This series of products are packed in boxes and sold in rolls of 50m for each model
・In actual use, you can cut them to different lengths according to actual needs.
 * As there are steel sheets arranged inside, make sure to find gaps between the steel sheets, then cut the rubber strips with ordinary scissors or blades at the gaps.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-TRAT1.8-L50
C-TRAT3.2-L50
C-TRAT4.8-L50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Width A
(mm)
Applicable Plate Thickness Range
(mm)

₹ 18,410.00

1 Piece(s) Available Same day 6.670.8~1.8

₹ 23,246.00

1 Piece(s) Available 8 Day(s) 7.47.91.9~3.2

₹ 44,187.00

1 Piece(s) Available 8 Day(s) 8.310.83.3~4.8

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
Dimensional Drawing
Specification Table
SpecificationsApplicable Plate Thickness RangeLengthABWtMin. Bending Radius
Bending Direction ①Bending Direction ②Bending Direction ③
1.80.8~1.850m7106.61.6503030
3.21.9~3.29.713.47.41.9704040
4.83.3~4.810.817.28.31.91257060
This product is sold in rolls with the length L=50m/roll
The minimum bending radius is the test value, rather than the guaranteed value of the product performance. Please use it as a reference value.

Basic Information

Body Material PVC Type With steel sheet Shape U-shaped
Color Black Color - Pattern Knurled Surface Overall Length L(m) 50

Frequently asked question (FAQ)

Question: What are the characteristics of this series of rubber strips?
Answer: The material of this rubber strip body is PVC, with built-in steel sheet, effectively improving the clamping force of the product on the sheet metal.
The product surface is knurled, which is beautiful, skid resistant, economical and practical.
Question: Can this series of rubber strips be customized in addition to the dimensions in the Specification Table?
Answer: This product does not support customization of special specifications temporarily, and each model is sold in rolls.
The range of applicable sheet metal thickness value is specified in the Specification Table, and the detailed external dimensions can be selected by referring to the corresponding Specification Table.