(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Slide Rails Three Step Slide Light Load Type (Width:27mm, Stainless Steel), C-SSRXC27 / C-SSRXY27 series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The overall length of the slide rail can be selected up to 508 mm.
- The travel length of slide rail can be selected up to 530 mm.
- Rated load of slide rail can be selected up to 336 N (When using two pieces).
Part Number |
---|
C-SSRXC27Y08 |
C-SSRXC27Y10 |
C-SSRXC27Y12 |
C-SSRXC27Y14 |
C-SSRXC27Y16 |
C-SSRXC27Y18 |
C-SSRXC27Y20 |
C-SSRXY27Y08 |
C-SSRXY27Y08-ST230 |
C-SSRXY27Y10 |
C-SSRXY27Y12 |
C-SSRXY27Y14 |
C-SSRXY27Y16 |
C-SSRXY27Y18 |
C-SSRXY27Y20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Rail Length (mm) | Load Rating (N / 2 pcs.) (N) | Simplified Open-Close Retaining |
---|---|---|---|---|---|---|---|---|
₹ 1,662.00 | 2 Piece(s) | Available | 7 Day(s) | 225.2 | 203.2 | 336 | Yes | |
₹ 1,928.00 | 1 Piece(s) | Available | Same day | 276 | 254 | 327 | Yes | |
₹ 2,051.00 | 2 Piece(s) | Available | 7 Day(s) | 326.8 | 304.8 | 318 | Yes | |
₹ 2,153.00 | 2 Piece(s) | Available | 7 Day(s) | 377.6 | 355.6 | 300 | Yes | |
₹ 2,357.00 | 2 Piece(s) | Available | 7 Day(s) | 428.4 | 406.4 | 283 | Yes | |
₹ 2,524.00 | 2 Piece(s) | Available | 7 Day(s) | 479.2 | 457.2 | 265 | Yes | |
₹ 3,119.00 | 2 Piece(s) | Available | 7 Day(s) | 530 | 508 | 248 | Yes | |
₹ 1,507.00 | 2 Piece(s) | Available | 7 Day(s) | 225.2 | 203.2 | 336 | No | |
₹ 5,537.00 | 100 Piece(s) | Available | 18 Day(s) | - | - | - | - | |
₹ 1,754.00 | 2 Piece(s) | Available | 7 Day(s) | 276 | 254 | 327 | No | |
₹ 1,884.00 | 2 Piece(s) | Available | 7 Day(s) | 326.8 | 304.8 | 318 | No | |
₹ 1,979.00 | 2 Piece(s) | Available | 7 Day(s) | 377.6 | 355.6 | 300 | No | |
₹ 2,068.00 | 2 Piece(s) | Available | 7 Day(s) | 428.4 | 406.4 | 283 | No | |
₹ 2,352.00 | 2 Piece(s) | Available | 7 Day(s) | 479.2 | 457.2 | 265 | No | |
₹ 2,961.00 | 2 Piece(s) | Available | 7 Day(s) | 530 | 508 | 248 | No |
Loading...
Type | Slide | Material | SUS304 | Rail Qty. | Three-Step Slide |
---|---|---|---|---|---|
Height(mm) | 19.1 | Width(mm) | 27 | Surface Treatment | Not Provided |
Ball Material | SUS440C |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy