(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thread | Type | Knob | Body | Pin | Spring | (Lock nut) | |||
Reset type | Self-locking type | Material | Material | Surface Treatment | Material | Material | Material | Surface Treatment | |
Coarse | C-PMXA | C-PMXYA | A6061 (Black Anodized) | 1215 | Blue Zinc Plating | SUS304 | SUS304 | - | - |
C-PMXK | C-PMXYK | 35# | Blue Zinc Plating |
Part Number | Thread Pitch (Fine) | D | D1 | B | S | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | Load (N) | ||||
Type | M | Reset type | Self-locking type | min. | max. | |||||||||||||
6M | 1 | 12 | 6.9 | 4 | 4 | 30.5 | 33 | 12 | 4.5 | 10 | 3.2 | 7 | 6 | 10 | 4.3 | 9.5 | ||
Reset type | Self-locking type | 8M | 1.25 | 16 | 9.2 | 5 | 5 | 40 | 43.5 | 16 | 6 | 14 | 4 | 9.5 | 8 | 13 | 4.3 | 12 |
C-PMXA | C-PMXYA | 10M | 1.5 | 18 | 11.5 | 6 | 6 | 49 | 52 | 20 | 7.5 | 18 | 5 | 10.5 | 10 | 16 | 4.3 | 18 |
C-PMXK | C-PMXYK | 12M | 1.75 | 21 | 13.8 | 8 | 8 | 59 | 63.5 | 24 | 9 | 22 | 6 | 13.5 | 12 | 18 | 4.3 | 20.5 |
kgf=N×0.101972 |
Part Number |
---|
C-PMXA6M |
C-PMXA8M |
C-PMXA10M |
C-PMXA12M |
C-PMXK6M |
C-PMXK8M |
C-PMXK10M |
C-PMXK12M |
C-PMXYA6M |
C-PMXYA8M |
C-PMXYA10M |
C-PMXYA12M |
C-PMXYK6M |
C-PMXYK8M |
C-PMXYK10M |
C-PMXYK12M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Length L (mm) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|
₹ 368.00 | 5 Piece(s) | Available | 7 Day(s) | 6 | 4 | 4 | [Returning] Reset Type | 30.5 | No Locknut | |
₹ 412.00 | 5 Piece(s) | Available | 7 Day(s) | 8 | 5 | 5 | [Returning] Reset Type | 40 | No Locknut | |
₹ 552.00 | 5 Piece(s) | Available | 7 Day(s) | 10 | 6 | 6 | [Returning] Reset Type | 49 | No Locknut | |
₹ 533.00 | 5 Piece(s) | Available | 7 Day(s) | 12 | 8 | 8 | [Returning] Reset Type | 59 | No Locknut | |
₹ 368.00 | 5 Piece(s) | Available | 7 Day(s) | 6 | 4 | 4 | [Returning] Reset Type | 30.5 | With Locknut | |
₹ 421.00 | 5 Piece(s) | Available | 7 Day(s) | 8 | 5 | 5 | [Returning] Reset Type | 40 | With Locknut | |
₹ 564.00 | 5 Piece(s) | Available | 7 Day(s) | 10 | 6 | 6 | [Returning] Reset Type | 49 | With Locknut | |
₹ 517.00 | 10 Piece(s) | Available | 7 Day(s) | 12 | 8 | 8 | [Returning] Reset Type | 59 | With Locknut | |
₹ 404.00 | 5 Piece(s) | Available | 7 Day(s) | 6 | 4 | 4 | [Nose Lock] Self-locking Type | 33 | No Locknut | |
₹ 498.00 | 5 Piece(s) | Available | 7 Day(s) | 8 | 5 | 5 | [Nose Lock] Self-locking Type | 43.5 | No Locknut | |
₹ 609.00 | 5 Piece(s) | Available | 7 Day(s) | 10 | 6 | 6 | [Nose Lock] Self-locking Type | 52 | No Locknut | |
₹ 678.00 | 5 Piece(s) | Available | 7 Day(s) | 12 | 8 | 8 | [Nose Lock] Self-locking Type | 63.5 | No Locknut | |
₹ 414.00 | 5 Piece(s) | Available | 7 Day(s) | 6 | 4 | 4 | [Nose Lock] Self-locking Type | 33 | With Locknut | |
₹ 509.00 | 5 Piece(s) | Available | 7 Day(s) | 8 | 5 | 5 | [Nose Lock] Self-locking Type | 43.5 | With Locknut | |
₹ 636.00 | 5 Piece(s) | Available | 7 Day(s) | 10 | 6 | 6 | [Nose Lock] Self-locking Type | 52 | With Locknut | |
₹ 698.00 | 5 Piece(s) | Available | 7 Day(s) | 12 | 8 | 8 | [Nose Lock] Self-locking Type | 63.5 | With Locknut |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Body Material | Steel |
---|---|---|---|---|---|
Overall Length | Standard | Pin Material | Stainless Steel | All Stainless | Not Compliant |
Pin Surface Treatment | Not Provided | Knob | Provided | Main Body Surface Treatment | Zinc Plating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy