(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number of One-Touch Couplings | A | C | X | Y | d | |
Type | Applicable pipe outer diameter D | |||||
PACK-MEPV (50 pcs included) | 4 | 18 | 15 | 12 | 10 | - |
6 | 19 | 16 | 14 | 13 | 3.3 | |
8 | 23 | 18 | 16 | 14 | 3.3 | |
10 | 27 | 21 | 19 | 17 | 4.3 | |
12 | 29 | 23 | 23 | 20 | 4.3 |
Part Number of One-Touch Couplings | A | C | X | Y | d | |
Type | Applicable pipe outer diameter D | |||||
PACK-MEPV (50 pcs included) | 4 | 18 | 15 | 12 | 10 | - |
6 | 19 | 16 | 14 | 13 | 3.3 | |
8 | 23 | 18 | 16 | 14 | 3.3 | |
10 | 27 | 21 | 19 | 17 | 4.3 | |
12 | 29 | 23 | 23 | 20 | 4.3 |
Applicable Fluid | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -20 to 80℃ |
Thread Type | Thread size (Thread designation) | Tightening torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12~14 | |
R3/8 (3) | 22~24 | |
R1/2 (4) | 27~29 |
Part Number |
---|
MEPV4 |
MEPV6 |
MEPV8 |
PACK-MEPV6 |
PACK-MEPV8 |
PACK-MEPV10 |
PACK-MEPV12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Sales Method |
---|---|---|---|---|---|---|---|
₹ 32.00 | 100 Piece(s) | Same day | 4 | - | |||
₹ 40.00 | 5 Piece(s) | Available | Same day | 6 | - | ||
₹ 47.00 | 5 Piece(s) | Available | Same day | 8 | - | ||
₹ 1,168.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 6 | 50 pcs included | |
₹ 1,367.80 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 8 | 50 pcs included | |
₹ 1,760.40 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 50 pcs included | |
₹ 2,302.00 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 12 | 50 pcs included |
Loading...
Types | One-Touch Couplings | Fitting Type | Unions, Equal Dia. | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT (Polybutylene Terephthalate) | Application | Standard, Mini | Union, Equal Dia. | Elbow Pipe Fitting |
Operating Temperature Range(°C) | -20::80 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy