(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Turning Bracket For Frames With Slot Width of 10 mm

Turning Bracket For Frames With Slot Width of 10 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      218₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart



Product Overview of Bracket

Economy series  Turning Bracket for Economy Series Aluminum Frames with slot width of 10mm
Steering angle piece specially designed for Economy Series Aluminum Frames starting with LCF, used for the connection of two non-perpendicular frames
Economic Type Industrial Frame Parts Catalog P26

Product Feature of Bracket

① Economy Series product, which is different from JIS standard products Bracket
② Steering angle piece, used for the connection of two non-perpendicular frames

Dimensional Drawing of Bracket

Economic Type Industrial Frame Parts Catalog P26

Specifications Overview of Bracket

Part NumberProfile seriesL1L2HTT1DE
TypeNo.
LBAB10-4545454541387.83.8Φ7.822.5

Example Use of Bracket

Example of Use

Precautions of Bracket

This Bracket product is a special accessory for Economy Series Frames, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBAB10-4545
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 217.80

1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Aluminum Frame Profile 4545

Please check the type/dimensions/specifications of the part LBAB10-4545 in the Turning Bracket For Frames With Slot Width of 10 mm series.

Frequently asked question (FAQ)

Question: What do the numbers after the bracket model mean when selecting? What does 10-45 stand for in GPHJ10-45?
Answer: The numbers are consistent with the series of aluminum alloy profiles. If GPHJ10-45 bracket is selected, the corresponding profile model is LCF10-4545.
Question: Can the European standard profile products be matched with the specifications of MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.