(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Three-Dimension Connecting Bracket For Frames 4545

Three-Dimension Connecting Bracket For Frames 4545

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      633₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart



Product Overview of Bracket

Economy series Special three-dimension connecting Bracket for Ecnomy Series Aluminum Frames 4545
Designed specifically for the Ecnomy Series Aluminum Frames 4545 specification, the arc profile connector can connect two or three profiles, which is simple and beautiful.
Economic Type Industrial Frame Parts Catalog P26

Product Feature of Bracket

①Economy Series Frames, which is different from JIS standard products Bracket
②Designed specifically for Economy Series Frames 4545 specification, the arc profile connector can connect two or three profiles, which is simple and beautiful

Dimensional Drawing of Bracket

Economic Type Industrial Frame Parts Catalog P26

Specifications Overview of Bracket

Part NumberProfile seriesLDRTTg
TypeNo.
LBCBR10-4545R421341.88.52

Example Use of Bracket

Economic Type Industrial Frame Parts Catalog P26

Precautions of Bracket

This Bracket product is a special accessory for Economy Series Frames, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBCBR10-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 633.00

1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Material Bracket: Aluminum
End Cap: Nylon

Please check the type/dimensions/specifications of the part LBCBR10-45 in the Three-Dimension Connecting Bracket For Frames 4545 series.

Frequently asked question (FAQ)

Question: I saw the letter R in the profile series in the specification table, I don't know what this represents? Also, does this product come with bolts?
Answer: The letter R stands for R angle profile. If you buy a three-dimensional angle connection bracket, you need to buy R angle profile instead of square profile as the matching profile;
Bolts are included when purchased.
Question: Can the European standard profile products be matched with the specifications of MISUMI profiles I bought before?
Answer: No, they cannot. The dimensions of European standard profiles are different from JIS specifications, so they cannot be used together.