(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Strong Force Bracket For Frames With Slot Width of 10 mm

Strong Force Bracket For Frames With Slot Width of 10 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      157₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Bracket

Bracket, This is MISUMI Economy Series products. Products designed to be used in combination with Economy Series Frames with starting Part No. "LCF".
Bracket corner pieces are widely used for right-angle connection of profiles.
It is suitable for the connection of frame combinations such as covers, stands and shelves of large structures.
European standard Bracket bracket

Product Feature of Bracket

【Features of Bracket】
Simple specifications, beautiful
【Intended Use of Bracket】
Special Bracket strong force Bracket black bracket for Economy Series Frames with slot width of 10mm, suitable for connection of large hood, display bar structure.

Specifications Overview of Bracket

MaterialSurface Treatment
Cast AluminumNot Provided

Example Use of Bracket

Example of using European standard Bracket bracket

Precautions of Bracket

Bracket special accessories for Economy Series Frames are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.

Specification Table of Bracket

European standard Bracket bracket specification table

Specification Table
European standard die-cast bracket specification table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBSB10-4288
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 157.00

1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Aluminum Frame Profile 4590 Install Cover Plate Threaded Hole Not Provided

Please check the type/dimensions/specifications of the part LBSB10-4288 in the Strong Force Bracket For Frames With Slot Width of 10 mm series.

Frequently asked question (FAQ)

Question: Can aluminum alloy profiles be cut to a specified length? What is the cutting precision?
Answer: Any length between 50 and 4000(mm) can be specified (Can be specified down to 0.5mm increments) for cutting, and the cutting tolerance is less than ±0.5mm.
Question: What is the difference between the pre-mounted nut and post-mounted nut?
Answer: The pre-mounted nut must be installed from the end of the profile for use in new equipment. The post-mounted nut can be placed in the profile groove from any position for use in additional equipment.