(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Special Steel Corner Groove Connector For European Standard Aluminum Profiles With Groove Width of 10 mm

Special Steel Corner Groove Connector For European Standard Aluminum Profiles With Groove Width of 10 mm
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      200₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Product Overview
Hidden bracket suitable for European standard economy series 45 and 50 series profiles with groove width of 10mm
Two profiles can be connected at right angles, which can be hidden in the profile groove without being exposed, and the connection method is beautiful and exquisite.
All of the products are applicable to profiles with groove width of 10mm, and the mounting method is also used to distinguish L type and E type products. For details, please refer to the applicable examples.

Hidden bracket for series profiles with groove width of 10mm

Product Feature
【Features】
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.

【Intended Use】
Suitable for hood, machine, display bar and other structures of medium and large equipment.
Specifications Overview
Part NumberMShapeLL1L2WW1HAttached screws
TypeNo.MQuantity
LBIE10-458E Type18.49.77.737.824.231M82
LBILL-TypeM82

Example of Use
It can be used with European standard profiles with groove width of 10mm to easily and simply complete large-scale frame, hood, stand and other modules of automation equipment.
Hidden bracket for series profiles with groove width of 10mmHidden bracket for series profiles with groove width of 10mm

Precautions
European standard economy series new products, with different sizes, can only be used in combination with European standard economy series profiles starting with L.
Special hidden connector, suitable for right angle connection of profiles.

IMPORTANT: New products - special accessories for European standard economy series aluminum profiles, can not be used with the existing aluminum alloy profiles of MISUMI.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBIE10-45-8
LBIL10-45-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType

₹ 210.00

1 Piece(s) Available Same day E-Type

₹ 200.00

1 Piece(s) Available Same day L-Type

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Profile No. 4545

Frequently asked question (FAQ)

Question: How to select European standard aluminum alloy profiles that can be matched?
Answer: Please refer to the groove width code and profile section parameters of the model, such as LBIE10-45, where 10 represents the profile groove width 10mm, 45 represents it is used for 45mm series profiles. We can easily choose the profile type: LCF10-4545 - Length (specified in MM unit)
Question: What is the difference between L type and E type?
Answer: L type and E type products have the same functions, but the installation methods are different, and customers should decide according to their own environments. For details, please refer to the example of use.