Punches, punch holders, and others Recommended products!!

Jector punches for heavy load (spring and pin reinforced type)

Expanded HW coating punch product line

Punch holders

Height adjustment units for camber correction


Jector punches for heavy load (spring and pin reinforced type)

Features

This is a new product for the customer having trouble with scrap retention! Increasing the spring constant to twice that of a standard jector punch for heavy load, we have reinforced this jector punch's ability to remove scrap. And because the strength of the jector pin shaft under the head has been enhanced, breakage and other damage at this point is prevented.


Click here for product details.

product photo


Expanded HW coating punch product line

Features

The HW coating punch lineup has been expanded in Punches, Pilot Punches, Burring Punches, Drawing Punches
Due to the favorable feedback we have received for the HW coating punches we have offered until now, we have added quill punches, double-stepped punches, pilot punches, and drawing punches to our lineup of HW coating punches.
We recommend this to customers having trouble with wear and chipping in punches.


Click here for product details.

What is HW coating?

product photo


Punch holders (double fixing-bolt type)

Features

By setting a punch to the holder, it is possible to change the punch size and position without directly altering the punch plate.


Click here for product details.

Examples of use

product photo


Height adjustment units for camber correction

Features

We recommend this to the customers who are using thin sheet materials such as connectors and lead frames. These are cam parts that can be used to adjust the height of bending punches in dies.


Click here for product details.

Example of use

product photo

TOP

INDIA Stock List