COMPONENTS FOR POSITIONING

List of Positioning Components

Select basic shape according to mold size, mold temperature, plate processing method, installation method, positioning method. Pin or block, tapered or straight.
Select the necessary precision(components precision, tapering angle, clearance)according to molding products tolerance and angle.
Part Number Shape Positioning precision
Set Pin only Bushing only Group Ext. dia. or External tolerance Tapered section to outer diameter or Component concentricity of straight part Angle of tapering shape or Clearance of straight shape
TPN - - Pin Tapered shape Standard type Standard k6 Match mark type 1° 3° 5° 10°
TPNV TPNVP TPNVB 0.01 or less 1° 3° 5°
VTPN VTPNP VTPNB Precision +0.005
0
0.005 or less 1° 3° 5°
ZTPN ZTPNP ZTPNB Extra Precision 0.003 or less 0.5° 1° 3°
TPNC - - Bushing PL installation type Standard k6 Match mark type 1° 3° 5°
TPV TPVP TPVB 0.01 or less 1° 3° 5°
VTPV VTPVP VTPVB Precision +0.005
0
0.005 or less 1° 3° 5°
ZTPV ZTPVP ZTPVB Extra Precision 0.003 or less 1° 3°
TPVX TPVXP TPVXB Pin·Bushing PL installation type Standard k6 0.01 or less 1° 3° 5°
VTPVX VTPVXP VTPVXB Precision +0.005
0
0.005 or less
TPNF TPNFP TPNFB Straight shape Standard type Precision 0.003 or less 0~0.010
TPNFC TPNFCP TPNFCB Bushing PL installation type
TPNFCX TPNFCXP TPNFCXB Pin·Bushing PL installation type
- F-TPNFP F-TPNFB Head type 0
-0.005
-
- PPD□
PPDF□
- -
PPH□
PPHF□
-
PPI - Standard 0
-0.01
PPIR -

Part Number Shape Positioning precision
Set Pin only Bushing only Group Ext. dia. or External tolerance Tapered section to outer diameter or Symmetry tolerance of straight part Angle of tapering shape or Clearance of straight shape
TBS - - Block Tapered shape Burrow installation Standard +0.02
0
Matches the external combining pin and bushing. 1° 3° 5°
VTBS VTBSP VTBSB Precision 0
-0.005
0.005 or less 1° 3° 5°
TBSF - - Straight shape Burrow installation Precision 0
-0.005
0.003 or less 0.005~0.015
TBSFM - -
VTBSF - - Extra Precision 0.003 or less 0.002~0.008
TSSBN - - Side installation Precision 0
-0.01
0.003 or less 0.003~0.013
TSST - - Tapered shape Precision 0
-0.005
0.003 or less 1° 3°
TSSB - - Straight shape Precision 0
-0.005
0.003 or less 0.005~0.015
TSSBM - -
VTSSB - - Extra Precision 0
-0.005
0.003 or less 0.002~0.008
TTSB - - Burrow installation Precision 0
-0.005
0.003 or less 0.005~0.015
VTTSB - - Extra Precision Matches the external combining pin and bushing. 0~0.006
LBJX LBJXP LBJXB Standard 0
-0.005
- 0.005~0.020
LKWN - - (Matches tapering on the plate.) - -

TOP

map search