FREE FLANGE-POSITION EJECTOR PINS

STRAIGHT EJECTOR PINS WITH FREE FLANGE POSITION·STEPPED EJECTOR PINS WITH FREE FLANGE POSITION

Classification Shape
Material Head Thickness
(T)
Shaft Diameter
(P)Tolerance
L dimension designation type L·P dimension designation type L·P·N dimension designation type
Part Number Part Number Part Number

SKH51
equivalent

4mm(T4) 0
-0.005
EPSH EPSHB EPSHS
  -0.01
-0.02
EPSHE EPSHBE EPSHSE
SKD61
equivalent
4mm(T4) -0.01
-0.02
EPSN EPSNB -

FREE FLANGE POSITION STRAIGHT EJECTOR PINS WITH TIP PROCESS·FREE FLANGE POSITION STEPPED EJECTOR PINS WIH TIP PROCESS

Classification Shape
Material Head Thickness
(T)
Shaft Diameter
(P)Tolerance
Tip Processed
L dimension designation type L·P dimension designation type Tip Processed(L·P·N dimension designation type)
Part Number Part Number Part Number
SKH51
equivalent
4mm(T4) 0
-0.005
EPSH□A EPSHB□A EPSHS□A
-0.01
-0.02
EPSHE□A EPSHBE□A EPSHSE□A

Rectangular Ejector Pins With Free Flange Position

Classification Shape
Material Head Thickness
(T)
Tip(P·W)tolerance Part Number
SKH51
equivalent
4mm(T4) 0
-0.005
ERSH
0
-0.01
ERSHE

PUSHER PINS WITH SPRING GUIDE

Classification Shape
Material Head Thickness
(T)
Shaft Diameter
(P)Tolerance
Part Number
SKH51
equivalent
3mm 0
-0.005
EPCH
-0.01
-0.02
EPCHE

TOP

map search