GUIDE FOR COMPONENTS OF EJECTOR SPACE

Ejector Leader Pins

Shape Part Number Applicable bushings
Inlay type (with tap) EGH Plain type Oil-free type
Copper alloy·oil-free type
Linear guide type Ball type
Striking
type
(with tap and dowel hole)
EGHC Plain type Oil-free type
Copper alloy·oil-free type
Linear guide type Ball type
Striking
type
(with dowel hole)
EGHN Plain type Oil-free type
Copper alloy·oil-free type
Linear guide type Ball type
C ring type EGHR Plain type Oil-free type
Copper alloy·oil-free type
Linear guide type Ball type
Bolt fixing counterbore type EGZA Plain type Oil-free type
Copper alloy·oil-free type
Linear guide type Ball type
Through bolt hole type EGHA Plain type Oil-free type
Copper alloy·oil-free type
Linear guide type Ball type
Bolt hole type EGPDHE
EGPDHF
Plain type Oil-free type
Copper alloy·oil-free type
Single end stepped type
Single end tapped type
EGPP Plain type Oil-free type
Copper alloy·oil-free type
Both ends stepped type EGPD Plain type Oil-free type
Copper alloy·oil-free type
Both ends stepped type
for large mold
EGPDX Plain type Oil-free type
Copper alloy·oil-free type

Ejector Leader Bushings

Shape Part Number Type
Plain type EGBH Standard type
EGBN Long S dimension type
Oil-free type EGBHZ Standard type
EGBNZ Long S dimension type
Copper alloy· oil-free type EGBPK For high temperature
EGBZS Standard type
EGBZ Long S dimension type
EGBSK Long S dimension type for high temperature
Linear guide type EGBL
EGBLT
EGBLS
Built-in ball type
Ball retainer type EGBB Special bushings
(ball type)
EMBS Ball Retainers

Return Pins

Shape T (head thickness) D tolerance Part Number
4 Df6 RP4TH
RP4TJ
RP4TL
RP4TV
RP4TZ
8 Df6 RP8TH
RP8TJ
RP8TL
RP8TV
RP8TZ
De7 RP8TXE
Df6 RP8TXF
D RP8TSM
10 Df6 RP10TL
4 Df6 RP4TLM
RP4TVM
RP4TZM
8 RP8TLM
RP8TVM
RP8TZM
10 RP10TLM

Return Pins

Shape Application Part Number
Tapped type φ12~φ120 SPL
Dowel
hole
type
φ20~φ 50 SPLG
Bolt
hole
type
φ16~φ 80 DSPL
φ16~φ120 DSF
Fully quenched type φ 6~φ 20 HSP
HSPL
Stepped type φ20~φ 50 SPLF

Example For Ejector Leader Pins And Bushings

Inlay method
*This method requires a high precision machining of the ejector pin's bushing hole and the back up plate's inlay hole to have them aligned accurately.
Striking method
1. Use of a long pin helps prevent deflection at the time of striking.
2. Can also serve as a support pillar, requiring less space.



COMPONENTS OF EJECTOR SPACE

Product Name Spacer Rings Stopper Rings Stopper Pins
Part Number SPW SPWG SPWD STR STPB STPH STPN
 
Product Name Ejector Rods -L dimension designation type- Ejector Plate Return Detection Switches
Part Number ERDW CBW (Press) ERDFF ERDFX EGS EGS-V
 
Product Name Ejector Plate Return Detection Switches Ejector Plate Return Detection Switches ·Cables for Detection Switches Ejector Plate Return Detection Switches
Part Number EPRSR-24V EPRS-24VT EPRSC EGSM EGSP
 

TOP

map search