Misumi timing pulleys, offered in a wide variety of materials and sizes
 Product Info.
New products for 2008
Timing belt with attachments
Various work-pieces can be transported in preset pitches.
Timing pulley AT5 / AT10 types

Timing pulleys suitable for AT belts with 1.3 times the permissible tensile load of T type.
Timing Belt with Attachment Timing Pulley AT5/AT10

 Customers'' voices "The reason why I use MISUMI"
Reason #1: "No need for drawings with MISUMI. Duralumin aluminum alloy has assuring strength, and light weight!"

Reason #2: "Because of the richest array of standard alum. pulleys in 14 configurations."

Reason #3: Short delivery time and no need for drawings to specify bore machining and surface treatments. New product line-up is attractive, too!"

Reason #4: I switched to MISUMI because of hassle-free ordering. No need to supply any drawings to order!"


  Rich variation of sizes (14 total)  Click on P&R  to open product page
Timing pulley features: Choose from pulleys compatible with 15 different belt types. Three material choices of aluminum / steel / stainless steel, and four surface finishes in clear anodize, hard anodize, black oxide, and electroless nickel plating. Shaft bores are all pre-machined and finished.

Timing belt / pulley (Inch type general purpose)
  P&R Rubber Type Polyurethane Type  R Rubber Type only

High torque timing belt / pulley (S type, MTS type)
RED: Newly added standards P&R Rubber Type Polyurethane Type  R Rubber Type only

High torque timing belt / pulley (T / AT type)
RED: Newly added standards P&R Rubber Type Polyurethane Type  R Rubber Type only

PHigh torque timing belt / pulley (P type)
   
R Rubber Type only
 

TOP

INDIA Stock List