Hexagonal Material. Length specifiable by 1mm.
Configurator

 
·Hexagonal Rods - Carbon Steel / Stainless Steel / Brass / Aluminum Alloy:Related Image


Type
Material
RDRC
S45C
RDRF
SUS303
RDRS
SUS304
RDRG
C3604 (Brass)
RDRA
2011 Aluminum Alloy

Specification List

* Specifications
Part Number
L
(C)
Type
B
1mm Increment
RDRC (S45C)
RDRF (SUS303)
RDRS (SUS304)
RDRG (C3604)
RDRA (2011 Aluminum Alloy)
6
15~400
6.9
7
8.1
8
9.2
10
25~600
11.5
12
13.9
13
15.0
14
35~800
16.2
17
19.6
19
21.9
24
65~1000
27.7
27
31.2
30
34.6
32
36.9

- L Tolerance
or More
or Less
Tolerance
15
30
±0.2
31
120
±0.3
121
400
±0.5
401
1000
±0.8

Alteration

Hexagonal Rods - Carbon Steel / Stainless Steel / Brass / Aluminum Alloy:Related Image

Customer Service

Misumi Customer Service is available:
Monday to Saturday
9:00am to 5:00pm at +91-0124-4688800