Configurator

 
·Bearing Spacers - For Outer Race:Related Image


Applicable
L Tolerance
Material
Surface Treatment
Negative Tolerance
Plus Tolerance
For Inner Ring
CLBU
CLBP
5052 Aluminum AlloyS

CLBUB
CLBPB
SS400
Black Oxide
CLBUM
CLBPM
Electroless Nickel Plating
CLBUS
CLBPS
SUS304


Specification List

* Specifications
Part Number
D
L
0.1mm Increment
Ds
Applicable Bearings
Type
d
For Inner Ring
(Negative Tolerance)
CLBU
CLBUB
CLBUM
CLBUS

(Plus Tolerance)
CLBP
CLBPB
CLBPM
CLBPS

3
5
1.0~50.0
4
673ZZ
693ZZ
623ZZ
 
4
7
6
674ZZ
694ZZ
624ZZ
 
5
8
7
675ZZ
695ZZ
605ZZ
625ZZ
6
9
8
676ZZ
696ZZ
606ZZ
626ZZ
8
10
9
678ZZ
   
11
10
678ZZ
698ZZ
608ZZ
628ZZ
10
12
11
6700ZZ
   
13
1.0~100.0
12
6800ZZ
   
14
13
6900ZZ
6000ZZ
  
17
2.0~100.0
16
6200ZZ
6300ZZ
  
12
15
1.0~100.0
14
6701ZZ
6801ZZ
  
16
15
6901ZZ
6001ZZ
  
18
2.0~100.0
17
6201ZZ
6301ZZ
  
15
18
17
6702ZZ
6802ZZ
  
19
18
6902ZZ
6002ZZ
  
21
20
6202ZZ
   
23
22
6302ZZ
   
17
20
19
6803ZZ
   
22
21
6903ZZ
6003ZZ
  
24
23
6203ZZ
   
26
25
6303ZZ
   
20
23
22
6804ZZ
   
25
24
6904ZZ
   
27
26
6004ZZ
6204ZZ
  
29
28
6304ZZ
   
25
28
27
6805ZZ
   
29
28
6905ZZ
   
31
30
6005ZZ
   
33
32
6205ZZ
   
36
35
6305ZZ
   
30
33
32
6806ZZ
   
35
34
6906ZZ
   
38
37
6006ZZ
   
40
39
6206ZZ
   
43
42
6306ZZ
   
35
38
3.0~100.0
37
6807ZZ
   
42
41
6907ZZ
   
44
43
6007ZZ
6207ZZ
  
46
45
6207ZZ
   
48
47
6307ZZ
   
40
43
42
6808ZZ
   
46
45
6908ZZ
   
49
48
6008ZZ
6208ZZ
  
52
51
6208ZZ
   
54
53
6308ZZ
   
45
53
52
6009ZZ
   
55
54
6209ZZ
   
50
56
55
6010ZZ
   
60
59
6210ZZ
   

Alteration

Bearing Spacers - For Outer Race:Related Image

Customer Service

Misumi Customer Service is available:
Monday to Saturday
9:00am to 5:00pm at +91-20-6647-0000