•Material Table
No. Part Number Product name
(1)(2)(3)(4) ERST Unit - -
(1) ERSB Bushing SUJ2(52100)(1.2067) 58HRC~
(2) ERSR Cam rod - -
Components


a Rod SUJ2(52100)(1.2067) 58HRC~
b Cam SKS3(Alloy tool steel)(1.2419) 58HRC~
c Cam stopper SUS420J 42~48HRC
d Snap ring Spring steel 45~52HRC
(3) ERSP Push pin SKH51(M2)(1.3343) 58~60HRC
(Annealed head)
(4) ERSS Spacer S45C(1045)(1.0503) -

EARLY  RETURN  UNITS  FOR  EJECTOR  PLATE:Related Image

EARLY  RETURN  UNITS  FOR  EJECTOR  PLATE:Related Image

 

Specification List

EARLY  RETURN  UNITS  FOR  EJECTOR  PLATE:Related Image
•Dimension Table
Part Number(1)Bushing (2)Cam rod(Set of a, b, c, and d)
TypeNo.DG6D1k6D2D3BTtdd1d2Df6C1C2C3JNRTCTABW
ERST 5 12+0.017
+0.006
16+0.015
+0.002
1619 85.5 5 6.8 7 12-0.016
-0.027
1.51.511614510154.4
6 15+0.017
+0.006
20+0.015
+0.002
1924 6 8 815-0.016
-0.027
18.6185.6
1020+0.020
+0.007
25+0.015
+0.002
25301012 1220-0.020
-0.033
2 2 124.5 1.225 9
1630+0.020
+0.007
40+0.018
+0.002
3646138.51619 1830-0.020
-0.033
2.5 2.5 1.5 35.51.588163214

(3)Push pin (4)Spacer Part Number(1)Length of bushing(2)Length of cam rod(3)Length of push pin
PHT KDJ1T1TypeNo.BL
1mm increments
L
0.5mm increments
PL
0.01mm increments
5 86 1.5 12 16 3ERST 520~ 50 50.0~100.050.00~150.00
61062 15 18.8625~ 60 50.0~100.050.00~200.00
100.5~125.0
101582 20 24.5 2.81035~100 60.0~100.050.00~300.00
100.5~160.0
162184 30 35.5 6.51640~100 60.0~100.050.00~350.00
100.5~160.0

■Components(Unit)
(1)Bushing
Part NumberBL
1mm increments
TypeNo.
ERSB 520~ 50
625~ 60
1035~100
1640~100
*ERSB5 bushing length is BLmax.=50

(2)Cam rod (Set of a•b•c and d)
Part Number L
0.5mm increments
Type No.
ERSR 5 50.0~100.0
6 50.0~125.0
10 60.0~160.0
16 60.0~160.0

(3)Push pin
Part NumberBL
0.01mm increments
TypeNo.
ERSP 550.00~150.00
650.00~200.00
1050.00~300.00
1650.00~350.00
*1 The length of push pin ERST6 is PLmax.=200
*2 The length of push pin ERST10 is PLmax.=300

(4)Spacer
Part Number
TypeNo.
ERSS 5
6
10
16


Customer Service

Misumi Customer Service is available:
Monday to Saturday
9:00am to 5:00pm at +91-0124-4688800