•Material Table
TypeBushing body, ballsBall retainer
EGBL
EGBLT
SUJ2(52100)(1.2067) or equivalentSteel
58HRC~-
EGBLS SUS440C(S44004)(1.4125) or equivalent
58HRC~

Ejector Leader Bushings -Linear Type-:Related Image
Snap ring (1 pc.)
    EGBW
This product is delivered with a snap ring set in the ℓ1 groove.

S45C(1045)(1.0503)

Ejector Leader Bushings -Linear Type-:Related Image

S45C(1045)(1.0503)
Ejector Leader Bushings -Linear Type-:Related Image
 

Specification List

Ejector Leader Bushings -Linear Type-:Related Image

Ejector Leader Bushings -Linear Type-:Related Image

Ejector Leader Bushings -Linear Type-:Related Image
•Dimension Table
dDh6D1Lℓ1ℓ2ℓ3tWDynamic load
N(kgf)
Part Number
Typed
60
-0.009
120
-0.011
15.5190
-0.2
9-2.751.01.1206 ( 21)EGBL
EGBLS
6
81519.32410-3.25265 ( 27)8
10190
-0.013
23.62913-3.51.21.3373 ( 38)10
132328.53213-4.5510 ( 52)13
162834.23715205.251.51.6775 ( 79)16
200
-0.010
320
-0.016
38.44220255.75863 ( 88)20
254047.1590
-0.3
202591.751.85981 (100)25
304552.86425309.751,569 (160)30
250
-0.010
400
-0.016
47.1440
-0.3
20256.251.751.85764 ( 78)EGBLT
(Short full length type)
25
304552.85425307.751,442 (147)30
Load(kgf)=Load N×0.101972

Leader bushing
d
DdtPart Number
TypeNo.
616123EGBS6
8191538
1023192.810
13282313
1634282.516
20383220
2546402.2525
30514530

Leader bushing
d
DdtPart Number
TypeNo.
615.511.11.0EGBW6
818.613.81.08
1023.117.51.210
1327.721.513
1633.125.91.516
2037.429.620
2546.237.01.7525
3051.341.530

Customer Service

Misumi Customer Service is available:
Monday to Saturday
9:00am to 5:00pm at +91-0124-4688800