•Material Table
ItemParts Name Piece
(1)Slide BaseS55C(1055)(1.0535)2
(2)Inclined Pin HolderSCM440(4140)(1.7223)1
(3)Slide Plate*CAC304+Solid lubricant2
(4)KeyS45C(1045)(1.0503)1
(5)StopperSS400(1018)(1.7100)2
*Grade-4 high strength brass casting (Old JIS:HBsC4)

SCZN
Oil-Free Slide Units For Loose Core -Standard/Fixed Type-:Related Image
Oil-Free Slide Units For Loose Core -Standard/Fixed Type-:Related ImageandOil-Free Slide Units For Loose Core -Standard/Fixed Type-:Related Image show the mounting position of the stopper.Refer to the angle of A°.
You can specify the mounting angle of the slide plate in 1B-steps between 1° and 10° to match the angle of the undercut of the molded part.

Part NumberBolt hole dimensionsMounting position of stopper
TypeDℓ1ℓ2W1B1B2B3BMBHKOil-Free Slide Units For Loose Core -Standard/Fixed Type-:Related ImageOil-Free Slide Units For Loose Core -Standard/Fixed Type-:Related Image
SCZN124221456.61115M 828.560°~10°-
164625486.611M 829.560°~10°-
205025558.613.520M1034.584°~10°0°~3°
256035628.613.5M1036.584°~10°0°~3°
307550688.613.5M1045.580°~10°-
 

Specification List

Oil-Free Slide Units For Loose Core -Standard/Fixed Type-:Related Image
•Dimension Table
(1)Slide base(2)Inclined pin holder(3)Slide
plate
GFPart NumberMounting angle of slide plate A°
1°Increments
WLHC1C2D1dd1hh1h2NSaTypeD
5655355-115.5-1610-30203517.54.65SCZN120~10
6065366-1591618113332040184.6516
6870436518112022135.538244021.54.6520
7580456522112026155.545264522.54.6525
8195546527.5112030173.5513055274.6530

Customer Service

Misumi Customer Service is available:
Monday to Saturday
9:00am to 5:00pm at +91-0124-4688800