Burring Punches Half-made Tip R Type
Burring Punches  Half-made Tip R Type:Related Image
•Material table
Catalogue No.
Dm5D
Short tipLong tipShort tipLong tip
SPMSSPMSLA-SPMSA-SPMSLEquivalent to
SKD11
-60~63HRC
SHMSSHMSLA-SHMSA-SHMSLSKH51-61~64HRC
H-SHMSH-SHMSLAH-SHMSAH-SHMSLTiCN coating61~64HRC
Surface 3000HV
HW-SHMSHW-SHMSLAHW-SHMSAHW-SHMSLHW coating61~64HRC
Surface 3000HV
PHMSPHMSLA-PHMSA-PHMSLPowdered
high-speed
steel
-64~67HRC
H-PHMSH-PHMSLAH-PHMSAH-PHMSLTiCN coating64~67HRC
Surface 3000HV
HW-PHMSHW-PHMSLAHW-PHMSAHW-PHMSLHW coating64~67HRC
Surface 3000HV
For shank diameter tolerance D, select either(m5)or().

Burring Punches  Half-made Tip R Type:Related Image


V-P≥0.3
 

Specification List


Burring Punches  Half-made Tip R Type:Related Image
•Specification table
BHCatalogue No.L0.01mm increments0.1mm increments
TypeDmin. V max.P min.F
87
-Short tip-
(Dm5)
SPMS
SHMS
H-SHMS
HW-SHMS
PHMS
H-PHMS
HW-PHMS
(D)
A-SPMS
A-SHMS
AH-SHMS
AHW-SHMS
A-PHMS
AH-PHMS
AHW-PHMS
440.0~80.0
(0.1mm increments)
1.60~3.991.00F≤L-2
851.80~4.991.20
961.80~5.991.20
1182.10~7.991.50
13103.00~9.992.50
157
-Long tip-
(Dm5)
SPMSL
SHMSL
H-SHMSL
HW-SHMSL
PHMSL
H-PHMSL
HW-PHMSL
(D)
A-SPMSL
A-SHMSL
AH-SHMSL
AHW-SHMSL
A-PHMSL
AH-PHMSL
AHW-PHMSL
450.0~80.0
(0.1mm increments)
1.60~3.991.00
851.80~4.991.20
961.80~5.991.20
1182.10~7.991.50
13103.00~9.992.50
V-P≥0.3B≥(L-F)+Burring Punches  Half-made Tip R Type:Related Image+2


■Shank diameter tolerance Dm5
DBase unit price 1~9 pieces
SPMS
SPMSL
SHMS
SHMSL
PHMS
PHMSL
H-SHMS
H-SHMSL
H-PHMS
H-PHMSL
HW-SHMS
HW-SHMSL
HW-PHMS
HW-PHMSL
41,3941,4871,7142,4952,7222,6342,871
51,4201,5041,7142,5542,7642,6942,916
61,4451,5291,7562,6802,9152,8273,078
81,6631,7722,0333,0493,3103,2193,493
101,7721,9822,4193,3853,8223,5744,040

■Shank diameter tolerance D
DBase unit price 1~9 pieces
A-SPMS
A-SPMSL
A-SHMS
A-SHMSL
A-PHMS
A-PHMSL
AH-SHMS
AH-SHMSL
AH-PHMS
AH-PHMSL
AHW-SHMS
AHW-SHMSL
AHW-PHMS
AHW-PHMSL
41,4781,5711,7982,5792,8062,7232,960
51,5041,5881,7982,6382,8482,7823,004
61,5291,6131,8402,7642,9992,9163,167
81,7471,8562,1173,1333,3943,3083,582
101,8562,0662,5033,4693,9063,6634,129

■Volume discount price
Quantity1~910~2930~99100~200For larger orders, ask
about prices/delivery.
Discount rateBase unit price5%10%15%

Dispatch




Customer Service

Misumi Customer Service is available:
Monday to Saturday
9:00am to 5:00pm at +91-0124-4688800