Pilot Punches Configurable, Economy type, Normal
Pilot Punches Configurable, Economy type, Normal:Related Image
•Material table
Shank diameter
Dtolerance

Catalogue No.Shape
Dm5Equivalent to
SKD11
60~63HRC
Surface 3000 HV
T-RTPT-RTP
Pilot Punches Configurable, Economy type, Normal:Related Image

Details of ○
Pilot Punches Configurable, Economy type, Normal:Related Image

S is the dimension prior to R30 machining.
Pilot Punches Configurable, Economy type, Normal:Related Image
f is a calculated value. For machining reasons, B
dimension must be equal to or larger than S+Cmin.MS6-25
 

Specification List


Pilot Punches Configurable, Economy type, Normal:Related Image
•Specification table
H Catalogue No. 1mm increments 0.01mm increments 1mm increments 1mm increments A
Type D L min. P max. B S
13 RTP
T-RTP
(10) 70~(200) 6.00~9.99 20~(100) 10~50
S≤B-Cmin
20
30
45
16 13 6.00~12.99
19 16 8.00~15.99
23 20 11.00~19.99
28 25 16.00~24.99
35 (32) 18.00~31.99
The center hole remains at the tip end.
Because the center hole is required, the flat surface on the end of the tip must be 2 mm or larger. P-2Stan (A/2)≥2
(L-35)≥B≥(S+Cmin)
D(10)(32)→Cannot be used for T-RTP.L(200)→For RTP with D10 and T-RTP, L must not exceed 150.B(100)→If D=10, B must not exceed 50.

Dispatch


Customer Service

Misumi Customer Service is available:
Monday to Saturday
9:00am to 5:00pm at +91-0124-4688800